Adj. Self Aligning Pad
threaded bolt
Price & Availability | CAD | Order No. | Type | d1 | d2 | d3 | d4 | l1 ±0.05 |
l2 ±0.25 |
l3 | Swivel angle a ° |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35540.W0201 | Flat, Plastic | 10 | M 4 x 0,7 | 6.0 | 7.0 | 10.5 | 3.5 | 1.5 | 28 | ||||||||||||||||||||||||||||||||||||||
£ 51.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0202 | Flat, Plastic | 10 | M 4 x 0,7 | 6.0 | 7.0 | 10.5 | 3.5 | 3.0 | 28 | ||||||||||||||||||||||||||||||||||||||
£ 52.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0203 | Flat, Plastic | 10 | M 4 x 0,7 | 6.0 | 7.0 | 23.5 | 9.0 | 1.5 | 28 | ||||||||||||||||||||||||||||||||||||||
£ 54.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0204 | Flat, Plastic | 10 | M 4 x 0,7 | 6.0 | 7.0 | 23.5 | 9.0 | 3.0 | 28 | ||||||||||||||||||||||||||||||||||||||
£ 55.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0205 | Flat, Plastic | 13 | M 5 x 0,8 | 8.5 | 10.0 | 14.5 | 6.5 | 1.5 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 53.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0206 | Flat, Plastic | 13 | M 5 x 0,8 | 8.5 | 10.0 | 14.5 | 6.5 | 3.0 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 54.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0207 | Flat, Plastic | 13 | M 5 x 0,8 | 8.5 | 10.0 | 23.5 | 9.0 | 1.5 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 55.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0208 | Flat, Plastic | 13 | M 5 x 0,8 | 8.5 | 10.0 | 23.5 | 9.0 | 3.0 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 56.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0209 | Flat, Plastic | 17 | M 6 x 1,0 | 10.0 | 13.0 | 18.0 | 7.5 | 4.0 | 42 | ||||||||||||||||||||||||||||||||||||||
£ 59.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0210 | Flat, Plastic | 17 | M 6 x 1,0 | 10.0 | 13.0 | 18.0 | 7.5 | 6.0 | 42 | ||||||||||||||||||||||||||||||||||||||
£ 60.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0211 | Flat, Plastic | 19 | M 8 x 1,25 | 12.0 | 15.0 | 20.0 | 8.5 | 4.0 | 45 | ||||||||||||||||||||||||||||||||||||||
£ 68.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0212 | Flat, Plastic | 19 | M 8 x 1,25 | 12.0 | 15.0 | 20.0 | 8.5 | 6.0 | 45 | ||||||||||||||||||||||||||||||||||||||
£ 70.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0213 | Flat, Plastic | 24 | M10 x 1,5 | 16.0 | 20.0 | 24.0 | 9.0 | 4.0 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 79.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||
35540.W0214 | Flat, Plastic | 24 | M10 x 1,5 | 16.0 | 20.0 | 24.0 | 9.0 | 6.0 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 82.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Body: steel, hardened to HRc 43/46, black oxide finish.
Ball: thermoplastic, white.
Viton o-ring holds ball in place and prevents ingress of other material.
These adjustable self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing workholding elements.
Use low-profile hexagon nut (DIN 439B) for adjustment and securing if required.