Self Aligning Pads
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 294.23 | 0% |
3 | £ 264.81 | 10% |
5 | £ 250.10 | 15% |
10 | £ 235.38 | 20% |
20 | £ 220.67 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 294.23 | 0% |
3 | £ 264.81 | 10% |
5 | £ 250.10 | 15% |
10 | £ 235.38 | 20% |
20 | £ 220.67 | 25% |
Body: stainless steel (AISI 431, 1.4057), heat-treated.
Ball: stainless steel (1.3541), nickel plated.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Max. load* for female threads (see table) applies only when the minimum location hole depth is adhered to.
Ball secured against turning.