Grub Screws
slot end
Price & Availability | CAD | Order No. | d1 | d2 | l1 ≈ |
l2 | t min. |
Static load N |
A/F | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34600.W0016 | 16 | M 8 | 19 | 7 | 9 | 5000 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 10.01 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
34600.W0020 | 20 | M10 | 22 | 8 | 11 | 7500 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 10.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
34600.W0024 | 24 | M12 | 25 | 10 | 12 | 10000 | 17 | ||||||||||||||||||||||||||||||||||||||
£ 12.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||
34600.W0030 | 30 | M16 | 34 | 13 | 16 | 15000 | 24 | ||||||||||||||||||||||||||||||||||||||
£ 15.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel, tensile strength 500N/mm2, zinc plated, blue passivated.
Pad swivels 10° from vertical in all directions.