Grub Screws
slot end
Price & Availability | CAD | Order No. | Finish | d1 | d2 | l1 ±0.5 |
l2 | l3 min. |
A/F1 | A/F2 | A/F3 | Static load max. kN |
Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34602.W0006 | Steel | M12 | M 6 | 21.2 | 16 | 5.0 | 6 | 9 | 10 | 10 | 11 | ||||||||||||||||||||||||||||||||
£ 17.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
34602.W0008 | Steel | M16 | M 8 | 26.5 | 20 | 7.0 | 8 | 12 | 14 | 18 | 24 | ||||||||||||||||||||||||||||||||
£ 21.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
34602.W0010 | Steel | M24 | M10 | 39.9 | 30 | 9.0 | 12 | 19 | 20 | 35 | 87 | ||||||||||||||||||||||||||||||||
£ 26.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
34602.W0012 | Steel | M24 | M12 | 39.9 | 30 | 9.0 | 12 | 19 | 20 | 35 | 82 | ||||||||||||||||||||||||||||||||
£ 36.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
34602.W0016 | Steel | M30x2 | M16 | 47.4 | 36 | 13.5 | 12 | 24 | 27 | 45 | 165 | ||||||||||||||||||||||||||||||||
£ 53.24 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
34602.W0206 | Stainless | M12 | M 6 | 21.2 | 16 | 5.0 | 6 | 9 | 10 | 8 | 11 | ||||||||||||||||||||||||||||||||
£ 18.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
34602.W0208 | Stainless | M16 | M 8 | 26.5 | 20 | 7.0 | 8 | 12 | 14 | 14 | 24 | ||||||||||||||||||||||||||||||||
£ 23.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
34602.W0210 | Stainless | M24 | M10 | 39.9 | 30 | 9.0 | 12 | 19 | 20 | 28 | 87 | ||||||||||||||||||||||||||||||||
£ 28.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
34602.W0212 | Stainless | M24 | M12 | 39.9 | 30 | 9.0 | 12 | 19 | 20 | 28 | 82 | ||||||||||||||||||||||||||||||||
£ 37.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
34602.W0216 | Stainless | M30x2 | M16 | 47.4 | 36 | 13.5 | 12 | 24 | 27 | 36 | 165 | ||||||||||||||||||||||||||||||||
£ 64.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
steel type:
Body: heat treated steel, tempered, blackened.
Ball: free cutting steel, induction hardened.
Stainless steel type: Body and ball: stainless steel 1.4305 (AISI 1303)
Can be used as foot or thrust pad.
Compact design for simple levelling by means of the spanner flat at the bushing or preferably by means of a hexagon socket.
Should only be used for static loads