Grub Screws
slot end
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 18.42 | 0% |
| 5-14 | £ 16.58 | 10% |
| 15-24 | £ 15.66 | 15% |
| 25+ | £ 14.74 | 20% |
steel type:
Body: heat treated steel, tempered, blackened.
Ball: free cutting steel, induction hardened.
Stainless steel type: Body and ball: stainless steel 1.4305 (AISI 1303)
Can be used as foot or thrust pad.
Compact design for simple levelling by means of the spanner flat at the bushing or preferably by means of a hexagon socket.
Should only be used for static loads