Grub Screws
slot end
Price & Availability | Article | d1 | d2 | l1 | l2 | l3 | l4 | A/F1 | A/F2 | A/F3 | Weight g | ||||||||||||||||||
34544.W0005 | M 5 | 8.5 | 37.0 | 5.0 | 27.0 | 2.5 | 4.0 | 2.5 | 8 | 6 | |||||||||||||||||||
£ 28.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 d2 8.5 l1 37.0 l2 5.0 l3 27.0 l4 2.5 A/F1 4.0 A/F2 2.5 A/F3 8 Weight
g 6 | |||||||||||||||||||||||||||||
34544.W0006 | M 6 | 8.5 | 44.0 | 5.0 | 31.5 | 3.0 | 4.5 | 3.0 | 10 | 9 | |||||||||||||||||||
£ 35.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 8.5 l1 44.0 l2 5.0 l3 31.5 l4 3.0 A/F1 4.5 A/F2 3.0 A/F3 10 Weight
g 9 | |||||||||||||||||||||||||||||
34544.W0008 | M 8 | 12.5 | 63.3 | 8.7 | 49.0 | 4.0 | 6.0 | 4.0 | 13 | 25 | |||||||||||||||||||
£ 44.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 12.5 l1 63.3 l2 8.7 l3 49.0 l4 4.0 A/F1 6.0 A/F2 4.0 A/F3 13 Weight
g 25 | |||||||||||||||||||||||||||||
34544.W0010 | M10 | 12.5 | 73.3 | 8.7 | 68.9 | 5.0 | 8.0 | 5.0 | 17 | 48 | |||||||||||||||||||
£ 45.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 12.5 l1 73.3 l2 8.7 l3 68.9 l4 5.0 A/F1 8.0 A/F2 5.0 A/F3 17 Weight
g 48 | |||||||||||||||||||||||||||||
34544.W0012 | M12 | 16.8 | 84.4 | 12.0 | 64.3 | 6.0 | 9.0 | 6.0 | 19 | 74 | |||||||||||||||||||
£ 49.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 16.8 l1 84.4 l2 12.0 l3 64.3 l4 6.0 A/F1 9.0 A/F2 6.0 A/F3 19 Weight
g 74 | |||||||||||||||||||||||||||||
34544.W0016 | M16 | 16.8 | 84.4 | 12.0 | 64.0 | 8.0 | 11.0 | 8.0 | 24 | 125 | |||||||||||||||||||
£ 52.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 16.8 l1 84.4 l2 12.0 l3 64.0 l4 8.0 A/F1 11.0 A/F2 8.0 A/F3 24 Weight
g 125 |
Ball: stainless steel 1.4305
Nut: stainless steel A2
Pad: Plastic (PEEK), blue
For use on high quality surfaces, design is suitable for non-parallel surfaces.