Grub Screws
slot end
Units | Price/unit after discount | Applied Discount |
1-49 | £ 44.31 | 0% |
50-99 | £ 39.88 | 10% |
100-249 | £ 37.66 | 15% |
250-499 | £ 35.45 | 20% |
500+ | £ 33.23 | 25% |
Ball: stainless steel 1.4305
Nut: stainless steel A2
Pad: Plastic (PEEK), blue
For use on high quality surfaces, design is suitable for non-parallel surfaces.