Grub Screws
slot end
| Price & Availability | Article | d1 | d2 | d3 | e ≈ | h1 | h2 | Load capacity for static load max. kN | For grub screws 34540 | Weight g | ||||||||||||||||||
| 34530.W0014 | 15 | 4.5 | 8.6 | 3.6 | 7.6 | 2.5 | 3.5 | M 6 | 1.0 | |||||||||||||||||||
£ 1.21 per unit (click for quantity discounts) Ready to despatch 35 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 4.5 d3 8.6 e
≈ 3.6 h1 7.6 h2 2.5 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M 6 Weight
g 1.0 | ||||||||||||||||||||||||||||
| 34530.W0015 | 15 | 6.1 | 8.6 | 2.5 | 7.6 | 2.5 | 3.5 | M 8 | 1.0 | |||||||||||||||||||
£ 1.21 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 6.1 d3 8.6 e
≈ 2.5 h1 7.6 h2 2.5 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M 8 Weight
g 1.0 | ||||||||||||||||||||||||||||
| 34530.W0017 | 18 | 6.1 | 10.8 | 4.2 | 9.2 | 2.5 | 3.5 | M 8 | 1.8 | |||||||||||||||||||
£ 1.26 per unit (click for quantity discounts) Ready to despatch 97 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 18 d2 6.1 d3 10.8 e
≈ 4.2 h1 9.2 h2 2.5 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M 8 Weight
g 1.8 | ||||||||||||||||||||||||||||
| 34530.W0018 | 18 | 7.8 | 10.8 | 3.4 | 9.2 | 2.5 | 3.5 | M10 | 2.0 | |||||||||||||||||||
£ 1.26 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 18 d2 7.8 d3 10.8 e
≈ 3.4 h1 9.2 h2 2.5 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M10 Weight
g 2.0 | ||||||||||||||||||||||||||||
| 34530.W0019 | 21 | 6.1 | 12.8 | 5.0 | 10.0 | 3.0 | 3.5 | M 8 | 3.0 | |||||||||||||||||||
£ 1.48 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 6.1 d3 12.8 e
≈ 5.0 h1 10.0 h2 3.0 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M 8 Weight
g 3.0 | ||||||||||||||||||||||||||||
| 34530.W0020 | 21 | 7.8 | 12.8 | 4.3 | 10.0 | 3.0 | 3.5 | M10 | 2.6 | |||||||||||||||||||
£ 1.42 per unit (click for quantity discounts) Ready to despatch 224 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 7.8 d3 12.8 e
≈ 4.3 h1 10.0 h2 3.0 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M10 Weight
g 2.6 | ||||||||||||||||||||||||||||
| 34530.W0021 | 21 | 9.4 | 12.8 | 3.4 | 10.0 | 3.0 | 3.5 | M12 | 3.0 | |||||||||||||||||||
£ 1.42 per unit (click for quantity discounts) Ready to despatch 304 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 9.4 d3 12.8 e
≈ 3.4 h1 10.0 h2 3.0 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M12 Weight
g 3.0 | ||||||||||||||||||||||||||||
| 34530.W0023 | 25 | 6.1 | 13.0 | 5.5 | 10.5 | 3.0 | 3.5 | M 8 | 4.0 | |||||||||||||||||||
£ 1.84 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 6.1 d3 13.0 e
≈ 5.5 h1 10.5 h2 3.0 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M 8 Weight
g 4.0 | ||||||||||||||||||||||||||||
| 34530.W0024 | 25 | 7.8 | 13.0 | 4.6 | 10.5 | 3.0 | 3.5 | M10 | 3.6 | |||||||||||||||||||
£ 1.84 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 7.8 d3 13.0 e
≈ 4.6 h1 10.5 h2 3.0 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M10 Weight
g 3.6 | ||||||||||||||||||||||||||||
| 34530.W0025 | 25 | 9.4 | 13.0 | 3.6 | 10.5 | 3.0 | 3.5 | M12 | 3.4 | |||||||||||||||||||
£ 1.84 per unit (click for quantity discounts) Ready to despatch 74 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 9.4 d3 13.0 e
≈ 3.6 h1 10.5 h2 3.0 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M12 Weight
g 3.4 | ||||||||||||||||||||||||||||
| 34530.W0032 | 32 | 6.1 | 14.0 | 6.0 | 11.0 | 3.0 | 3.5 | M 8 | 5.0 | |||||||||||||||||||
£ 2.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 d2 6.1 d3 14.0 e
≈ 6.0 h1 11.0 h2 3.0 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M 8 Weight
g 5.0 | ||||||||||||||||||||||||||||
| 34530.W0033 | 32 | 7.8 | 14.0 | 5.0 | 11.0 | 3.0 | 3.5 | M10 | 5.0 | |||||||||||||||||||
£ 2.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 d2 7.8 d3 14.0 e
≈ 5.0 h1 11.0 h2 3.0 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M10 Weight
g 5.0 | ||||||||||||||||||||||||||||
| 34530.W0034 | 32 | 9.4 | 14.0 | 4.2 | 11.0 | 3.0 | 3.5 | M12 | 5.0 | |||||||||||||||||||
£ 2.34 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 d2 9.4 d3 14.0 e
≈ 4.2 h1 11.0 h2 3.0 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M12 Weight
g 5.0 | ||||||||||||||||||||||||||||
| 34530.W0040 | 40 | 6.1 | 16.0 | 8.0 | 13.0 | 4.0 | 3.5 | M 8 | 11.0 | |||||||||||||||||||
£ 2.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 6.1 d3 16.0 e
≈ 8.0 h1 13.0 h2 4.0 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M 8 Weight
g 11.0 | ||||||||||||||||||||||||||||
| 34530.W0041 | 40 | 7.8 | 16.0 | 7.0 | 13.0 | 4.0 | 3.5 | M10 | 10.0 | |||||||||||||||||||
£ 2.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 7.8 d3 16.0 e
≈ 7.0 h1 13.0 h2 4.0 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M10 Weight
g 10.0 | ||||||||||||||||||||||||||||
| 34530.W0042 | 40 | 9.4 | 16.0 | 6.2 | 13.0 | 4.0 | 3.5 | M12 | 10.0 | |||||||||||||||||||
£ 2.63 per unit (click for quantity discounts) Ready to despatch 255 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 9.4 d3 16.0 e
≈ 6.2 h1 13.0 h2 4.0 Load capacity for static load
max.
kN 3.5 For grub screws 34540 M12 Weight
g 10.0 | ||||||||||||||||||||||||||||
Thermoplastic (POM) black, matte.
Can be used with grub screw no. 34540(not found).