Grub Screws
slot end
| Price & Availability | Article | d1 | d2 | l1 ≈ | l2 | t min. | Static load N | A/F | ||||||||||||||||||
| 34600.W0016 | 16 | M 8 | 19 | 7 | 9 | 5000 | 12 | |||||||||||||||||||
£ 10.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 16 d2 M 8 l1
≈ 19 l2 7 t
min. 9 Static load
N 5000 A/F 12 | ||||||||||||||||||||||||||
| 34600.W0020 | 20 | M10 | 22 | 8 | 11 | 7500 | 15 | |||||||||||||||||||
£ 11.10 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 d2 M10 l1
≈ 22 l2 8 t
min. 11 Static load
N 7500 A/F 15 | ||||||||||||||||||||||||||
| 34600.W0024 | 24 | M12 | 25 | 10 | 12 | 10000 | 17 | |||||||||||||||||||
£ 12.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 24 d2 M12 l1
≈ 25 l2 10 t
min. 12 Static load
N 10000 A/F 17 | ||||||||||||||||||||||||||
| 34600.W0030 | 30 | M16 | 34 | 13 | 16 | 15000 | 24 | |||||||||||||||||||
£ 16.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 M16 l1
≈ 34 l2 13 t
min. 16 Static load
N 15000 A/F 24 | ||||||||||||||||||||||||||
Steel, tensile strength 500N/mm2, zinc plated, blue passivated.
Pad swivels 10° from vertical in all directions.