Grub Screws
slot end
Price & Availability | Article | d1 | d2 | l1 ≈ | l2 | t min. | Static load N | A/F | ||||||||||||||||||
34600.W0024 | 24 | M12 | 25 | 10 | 12 | 10000 | 17 | |||||||||||||||||||
£ 12.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 24 d2 M12 l1
≈ 25 l2 10 t
min. 12 Static load
N 10000 A/F 17 | ||||||||||||||||||||||||||
34600.W0030 | 30 | M16 | 34 | 13 | 16 | 15000 | 24 | |||||||||||||||||||
£ 16.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 M16 l1
≈ 34 l2 13 t
min. 16 Static load
N 15000 A/F 24 |
Steel, tensile strength 500N/mm2, zinc plated, blue passivated.
Pad swivels 10° from vertical in all directions.