Grub Screws
slot end
Price & Availability | Article | Finish | d1 | d2 | l1 ±0.5 | l2 | l3 min. | A/F1 | A/F2 | A/F3 | Static load max. kN | Weight g | |||||||||||||||
34602.W0016 | Steel | M30x2 | M16 | 47.4 | 36 | 13.5 | 12 | 24 | 27 | 45 | 165 | ||||||||||||||||
£ 53.24 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Steel d1 M30x2 d2 M16 l1
±0.5 47.4 l2 36 l3
min. 13.5 A/F1 12 A/F2 24 A/F3 27 Static load
max.
kN 45 Weight
g 165 |
steel type:
Body: heat treated steel, tempered, blackened.
Ball: free cutting steel, induction hardened.
Stainless steel type: Body and ball: stainless steel 1.4305 (AISI 1303)
Can be used as foot or thrust pad.
Compact design for simple levelling by means of the spanner flat at the bushing or preferably by means of a hexagon socket.
Should only be used for static loads