Thrust Screws - Ball Ended
headless - round ball - metal
Units | Price/unit after discount | Applied Discount |
1 | £ 4.55 | 0% |
10 | £ 4.10 | 10% |
20 | £ 3.87 | 15% |
50 | £ 3.64 | 20% |
100 | £ 3.41 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.55 | 0% |
10 | £ 4.10 | 10% |
20 | £ 3.87 | 15% |
50 | £ 3.64 | 20% |
100 | £ 3.41 | 25% |
Steel type-
Body: heat treated steel, 1200 +/-100 N/mm².
Ball: ball bearing steel hardened.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Ball: stainless steel, hardened.
For clamping, tightening or supporting of surfaces that are not exactly parallel.
* stated load capacity relate to steel version only.
Torx drive for improved installation.
Ball not secured against rotation. For other types see following pages.