Units | Price/unit after discount | Applied Discount |
1 | £ 245.14 | 0% |
50 | £ 196.11 | 20% |
100 | £ 183.86 | 25% |
200 | £ 171.60 | 30% |
500 | £ 159.34 | 35% |
1000 | £ 147.08 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 245.14 | 0% |
50 | £ 196.11 | 20% |
100 | £ 183.86 | 25% |
200 | £ 171.60 | 30% |
500 | £ 159.34 | 35% |
1000 | £ 147.08 | 40% |
Steel 1.0718 (11SMnPb30k), silver zinc plated.
M5-M16: DIN 71 752/DIN ISO 8140.
M18-M48: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
Standard thread is right hand, (for left hand, see 65602).
Assembly is made up using 65630 clevis joint, 65660 clevis pin, P0330 washer, and 65674 split cotter pin.
For sizes M4-M12, f1 and r1 =0,5, for sizes M14-M16, f1 and r1 =1
For sizes M18-M20, f1=1, r1 = 1,5, for M24 f1 and r1 = 1,5, for sizes M27-M30, f1 = 1,5, r1 = 2
For M36 f1 = 2, r1 = 3, for sizes M42-M48, f1 = 3, r1 = 5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M18-M48 = +0,5 -0,2
w2: size 4x8-10x20 = B13
All others +0,7 +0,15
d3: M4-M16 = ±0,3
l2: size 4x8-6x12 = ±0,3
All others ±0,4
l3: M4-M16 = ±0,2
M18-M48 = ±0,3
r1: M18-M48 = ±0,5