Units | Price/unit after discount | Applied Discount |
1 | £ 67.29 | 0% |
3 | £ 60.56 | 10% |
5 | £ 57.20 | 15% |
10 | £ 53.83 | 20% |
20 | £ 50.47 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 67.29 | 0% |
3 | £ 60.56 | 10% |
5 | £ 57.20 | 15% |
10 | £ 53.83 | 20% |
20 | £ 50.47 | 25% |
Body: steel, heat-treated, tempered, phosphated.
Lock nut: steel, blackened (ISO 4035/8675).
For quick coupling/uncoupling of components within a linear movement application, with the additional advantage of compensating for radial off-set between the components. In built adjustment feature of the quick plug coupling means manual adjustment of the coupled units is unnecessary. Coupling via means of a t-slot channel within the coupling nut.
*kN max is the maximum tensile and compression load.
Ideal quick coupler where space is limited. Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Important note: suitable for linear movement applications, does not transmit any torque.