Price & Availability | CAD | Order No. | d1 | d2 | d3 | l1 ≈ |
l2 | l3 | Weight g |
l4 min. |
l5 | l6 | Radial offset compensation max. |
Tensile load max. kN |
A/F1 | A/F2 | A/F3 | A/F4 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64700.W0406 | M 6 | 24.5 | 9.6 | 52 | 14 | 9.5 | 75 | 13 | 29 | 18.5 | 0.6 | 2.5 | 22 | 19 | 8 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 80.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
64700.W0408 | M 8 | 30.0 | 15.0 | 63 | 18 | 11.5 | 137 | 16 | 33 | 23.5 | 0.6 | 4.5 | 27 | 24 | 13 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 86.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
64700.W0410 | M10 | 44.0 | 21.0 | 81 | 22 | 16.0 | 401 | 24 | 43 | 30.5 | 0.7 | 6.5 | 41 | 36 | 18 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 116.71 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
64700.W0412 | M12 | 44.0 | 21.0 | 85 | 26 | 16.0 | 405 | 24 | 43 | 34.5 | 0.7 | 10.0 | 41 | 36 | 18 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 118.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
64700.W0416 | M16 | 60.0 | 32.0 | 121 | 34 | 26.0 | 1127 | 34 | 62 | 45.0 | 1.0 | 18.0 | 55 | 46 | 27 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 165.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
64700.W0420 | M20 | 60.0 | 32.0 | 129 | 42 | 26.0 | 1152 | 34 | 62 | 53.0 | 1.0 | 30.0 | 55 | 46 | 27 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 166.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
64700.W0430 | M10x1,25 | 44.0 | 21.0 | 81 | 22 | 16.0 | 403 | 24 | 43 | 30.5 | 0.7 | 6.5 | 41 | 36 | 18 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 116.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
64700.W0432 | M12x1,25 | 44.0 | 21.0 | 85 | 26 | 16.0 | 406 | 24 | 43 | 34.5 | 0.7 | 10.0 | 41 | 36 | 18 | 12 | ||||||||||||||||||||||||||||||||||||||
£ 118.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
64700.W0436 | M16x1,50 | 60.0 | 32.0 | 121 | 34 | 26.0 | 1128 | 34 | 62 | 45.0 | 1.0 | 18.0 | 55 | 46 | 27 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 165.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
64700.W0440 | M20x1,50 | 60.0 | 32.0 | 129 | 42 | 26.0 | 1155 | 34 | 62 | 53.0 | 1.0 | 30.0 | 55 | 46 | 27 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 166.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 | d2 | d3 | l1 ≈ |
l2 | l3 | Weight g |
l4 min. |
l5 | l6 | Radial offset compensation max. |
Tensile load max. kN |
A/F1 | A/F2 | A/F3 | A/F4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64700.W0406 | M 6 | 24.5 | 9.6 | 52 | 14 | 9.5 | 75 | 13 | 29 | 18.5 | 0.6 | 2.5 | 22 | 19 | 8 | 5 |
64700.W0408 | M 8 | 30.0 | 15.0 | 63 | 18 | 11.5 | 137 | 16 | 33 | 23.5 | 0.6 | 4.5 | 27 | 24 | 13 | 7 |
64700.W0410 | M10 | 44.0 | 21.0 | 81 | 22 | 16.0 | 401 | 24 | 43 | 30.5 | 0.7 | 6.5 | 41 | 36 | 18 | 12 |
64700.W0412 | M12 | 44.0 | 21.0 | 85 | 26 | 16.0 | 405 | 24 | 43 | 34.5 | 0.7 | 10.0 | 41 | 36 | 18 | 12 |
64700.W0416 | M16 | 60.0 | 32.0 | 121 | 34 | 26.0 | 1127 | 34 | 62 | 45.0 | 1.0 | 18.0 | 55 | 46 | 27 | 18 |
64700.W0420 | M20 | 60.0 | 32.0 | 129 | 42 | 26.0 | 1152 | 34 | 62 | 53.0 | 1.0 | 30.0 | 55 | 46 | 27 | 18 |
64700.W0430 | M10x1,25 | 44.0 | 21.0 | 81 | 22 | 16.0 | 403 | 24 | 43 | 30.5 | 0.7 | 6.5 | 41 | 36 | 18 | 12 |
64700.W0432 | M12x1,25 | 44.0 | 21.0 | 85 | 26 | 16.0 | 406 | 24 | 43 | 34.5 | 0.7 | 10.0 | 41 | 36 | 18 | 12 |
64700.W0436 | M16x1,50 | 60.0 | 32.0 | 121 | 34 | 26.0 | 1128 | 34 | 62 | 45.0 | 1.0 | 18.0 | 55 | 46 | 27 | 18 |
64700.W0440 | M20x1,50 | 60.0 | 32.0 | 129 | 42 | 26.0 | 1155 | 34 | 62 | 53.0 | 1.0 | 30.0 | 55 | 46 | 27 | 18 |
Body: steel, heat-treated, tempered, phosphated.
Nut: steel, heat-treated, phosphated.
Spring: stainless steel.
Coupling part: steel, heat-treated, nitrided, blackened.
Lock nut: steel, blackened (ISO 4035/8675).
Compensates for both radial off-set and angular off-set between the components, making it ideal for applications with non-aligned linear components. Inbuilt adjustment feature of the quick plug coupling means manual adjustment of the coupled units is unnecessary. Coupling via means of a t-slot channel within the coupling nut.
Solid and compact design, no loose elements. Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Important note: suitable for linear movement applications, does not transmit any torque.