Units | Price/unit after discount | Applied Discount |
1 | £ 166.67 | 0% |
3 | £ 150.00 | 10% |
5 | £ 141.67 | 15% |
10 | £ 133.34 | 20% |
20 | £ 125.00 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 166.67 | 0% |
3 | £ 150.00 | 10% |
5 | £ 141.67 | 15% |
10 | £ 133.34 | 20% |
20 | £ 125.00 | 25% |
Body: steel, heat-treated, tempered, phosphated.
Nut: steel, heat-treated, phosphated.
Spring: stainless steel.
Coupling part: steel, heat-treated, nitrided, blackened.
Lock nut: steel, blackened (ISO 4035/8675).
Compensates for both radial off-set and angular off-set between the components, making it ideal for applications with non-aligned linear components. Inbuilt adjustment feature of the quick plug coupling means manual adjustment of the coupled units is unnecessary. Coupling via means of a t-slot channel within the coupling nut.
Solid and compact design, no loose elements. Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Important note: suitable for linear movement applications, does not transmit any torque.