Units | Price/unit after discount | Applied Discount |
1 | £ 40.86 | 0% |
10 | £ 36.77 | 10% |
20 | £ 34.73 | 15% |
50 | £ 32.69 | 20% |
100 | £ 28.60 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 40.86 | 0% |
10 | £ 36.77 | 10% |
20 | £ 34.73 | 15% |
50 | £ 32.69 | 20% |
100 | £ 28.60 | 30% |
Body: steel S45C, nickel plated.
Pin and Spring: stainless steel, SUS304
For quick coupling/uncoupling of components within a linear movement application. Coupling via means of a 90°C turn of coupling into the cam locking receiver. Please order receivers separately, see part nos. 64780 and 64782.
Temperature resistant to 200 °C
Can be linked to pneumatic and hydraulic lifting cylinders in many different applications.
Suitable only for linear movement applications, does not transmit any torque.
Actuation:
- Following installation dimensions for both coupling and receiver in introductory pages.
- Once coupling and receiver are correctly installed, align male coupling to female receiver, paying attention to correctly alight pins on the coupling's shaft to holes in receiver.
- Engage coupling and receiver, to lock turn shaft or block 90 degrees to clamp.
- When properly locked an audible "click" is heard.
- When properly installed, repeatability of upto +/- 0.08mm is achievable.
- To release, reverse steps described above.