Quick Plug Couplings
radial offset type
Units | Price/unit after discount | Applied Discount |
1 | £ 21.28 | 0% |
10 | £ 19.15 | 10% |
20 | £ 18.09 | 15% |
50 | £ 17.02 | 20% |
100 | £ 14.90 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 21.28 | 0% |
10 | £ 19.15 | 10% |
20 | £ 18.09 | 15% |
50 | £ 17.02 | 20% |
100 | £ 14.90 | 30% |
Body: tempered steel SCM440, nickel plated.
Receiver for use with quick plug coupling, cam locking no. 64775. Shaft mount version suited to installation on shafts; such as the end of pneumatic or hydraulic cylinders.
Temperature resistant to 200° C
Suitable only for linear movement applications, does not transmit any torque.