Units | Price/unit after discount | Applied Discount |
1 | £ 2.89 | 0% |
100 | £ 2.02 | 30% |
200 | £ 1.88 | 35% |
500 | £ 1.73 | 40% |
1000 | £ 1.45 | 50% |
2000 | £ 1.16 | 60% |
5000 | £ 1.01 | 65% |
Units | Price/unit after discount | Applied Discount |
1 | £ 2.89 | 0% |
100 | £ 2.02 | 30% |
200 | £ 1.88 | 35% |
500 | £ 1.73 | 40% |
1000 | £ 1.45 | 50% |
2000 | £ 1.16 | 60% |
5000 | £ 1.01 | 65% |
Body: stainless steel (A2, AISI 303) or steel zinc-plated.
Shield and ball stud: carbon steel.
Body and ball stud: case hardened.
Spring: (302 S26) stainless steel or equivalent, zinc plated.
The spring loaded outer shield allows both rapid release and reconnection of the ball stud.
Linkage assemblies can be installed or removed without disturbing pre-set centres.
These are metric equivalents to SAE J 490 Style 1 quick release detachable ball joints.
Standard thread is a right hand thread.