Units | Price/unit after discount | Applied Discount |
1 | £ 35.40 | 0% |
10 | £ 31.86 | 10% |
20 | £ 30.09 | 15% |
50 | £ 28.32 | 20% |
100 | £ 24.78 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 35.40 | 0% |
10 | £ 31.86 | 10% |
20 | £ 30.09 | 15% |
50 | £ 28.32 | 20% |
100 | £ 24.78 | 30% |
Rod end housing: Stainless steel DIN 12240-4 (AISI 304).
Joint Ball: Stainless steel 1.4412, hardened and ground, surface polished.
Race: nylon/teflon/glass compound.
Maintenance free, for tolerances see technical page 123, standard thread is right hand thread.
A2 stainless steel provides good corrosion resistance to a wide range of atmospheric conditions and corrosive media.
It is considered resistant to potable water.
*Denotes fine pitch thread.