Units | Price/unit after discount | Applied Discount |
1 | £ 42.11 | 0% |
5 | £ 40.00 | 5% |
10 | £ 37.90 | 10% |
20 | £ 35.79 | 15% |
50 | £ 31.58 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 42.11 | 0% |
5 | £ 40.00 | 5% |
10 | £ 37.90 | 10% |
20 | £ 35.79 | 15% |
50 | £ 31.58 | 25% |
Inner part: steel, nickel plated.
Outer part: steel, galvanised.
Nut: steel, nickel-plated.
Ta = tightening torque of nut.
M = transferable torque.
Fa = transferable thrust load.
pw = surface pressure of shaft.
pn = surface pressure of hub.
Rotational accuracy is 0,3mm.
Please note special fork wrench is required for mounting, wrench thickness is equal to l2 - l3.
These self-centering and non-floating tapered shaft hubs are used to easily and effectively achieve shaft/hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc. The lock nut enables locking of the shaft-hub joint, where free rotating shafts are used.