Universal Joint
steel
Units | Price/unit after discount | Applied Discount |
1 | £ 42.37 | 0% |
5 | £ 38.13 | 10% |
10 | £ 36.01 | 15% |
20 | £ 31.78 | 25% |
50 | £ 27.54 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 42.37 | 0% |
5 | £ 38.13 | 10% |
10 | £ 36.01 | 15% |
20 | £ 31.78 | 25% |
50 | £ 27.54 | 35% |
Steel (9SMnPb28k, no. 10718).
Bearing type: plain bearing.
To DIN 808/7551.
Maximum bending angle 45° per joint, Max. drive speed of 1000 rpm.
Single universal joints are used where shafts are off-set towards each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.
For stainless steel see 65186
For needle roller bearings see part number .