Universal Joint
steel
Units | Price/unit after discount | Applied Discount |
1 | £ 54.22 | 0% |
5 | £ 48.80 | 10% |
10 | £ 46.09 | 15% |
20 | £ 40.67 | 25% |
50 | £ 35.24 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 54.22 | 0% |
5 | £ 48.80 | 10% |
10 | £ 46.09 | 15% |
20 | £ 40.67 | 25% |
50 | £ 35.24 | 35% |
Steel (9SMnPb28k, no. 10718).
Bearing type: plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Single universal joints are used where shafts are off-set towards each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.
For stainless steel see 65186.