Telescopic Universal Joints
steel
Units | Price/unit after discount | Applied Discount |
1 | £ 174.02 | 0% |
5 | £ 156.62 | 10% |
10 | £ 147.92 | 15% |
20 | £ 130.52 | 25% |
50 | £ 113.11 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 174.02 | 0% |
5 | £ 156.62 | 10% |
10 | £ 147.92 | 15% |
20 | £ 130.52 | 25% |
50 | £ 113.11 | 35% |
Steel (9SMnPb28k, no. 10718, greased).
Bearing type: plain bearing.
To DIN 808.
Maximum bending angle 45° per joint. The drive speed of universal joints with journal bearings must not exceed 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Zinc plated available on request.