Units | Price/unit after discount | Applied Discount |
1 | £ 83.83 | 0% |
10 | £ 75.45 | 10% |
20 | £ 71.26 | 15% |
50 | £ 67.06 | 20% |
100 | £ 58.68 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 83.83 | 0% |
10 | £ 75.45 | 10% |
20 | £ 71.26 | 15% |
50 | £ 67.06 | 20% |
100 | £ 58.68 | 30% |
Pin: stainless steel 1,4542 (AISI 630)
Ball: stainless steel 1.3541
Spring: stainless steel.
Handle: thermoplastic PA 6.
Available colours: grey/orange, grey/blue, grey/grey.
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +80°C.
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see part no.33250-33261. Easy install locating bushes available see part no.33248 + 33246.
*Shearing resistance similar to DIN 50141.
Also available in stainless grade 1.4542 (AISI 630) for higher shear forces, see part no.33060.