Units | Price/unit after discount | Applied Discount |
1 | £ 41.40 | 0% |
10 | £ 37.26 | 10% |
20 | £ 35.19 | 15% |
50 | £ 33.12 | 20% |
100 | £ 28.98 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 41.40 | 0% |
10 | £ 37.26 | 10% |
20 | £ 35.19 | 15% |
50 | £ 33.12 | 20% |
100 | £ 28.98 | 30% |
Pin: Stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Spring: stainless steel.
Handle: stainless steel.
Pressing = unlocking.
Releasing = locking.
Handle shape protects against accidental actuation of ball lock pin.
Temperature resistant up to 250°C
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see part no. 33250. Easy install locating bushes available see part no. 33248.
*Shearing resistance similar to DIN 50141.