Sling Swivel
Stainless
Price & Availability | CAD | Order No. | Finish | Nom. pin dia | d1 +0.05 |
w1 | d2 | d3 | d4 | l1 | l2 | l3 | l4 | Load capacity max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33170.W0010 | Black | 9.5 | 9.5 | 23 | 11.1 | 3.5 | 14 | 31.3 | 16.5 | 12.5 | 9 | 1.2 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 32.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
33170.W0020 | Black | 9.5 | 9.5 | 40 | 11.1 | 4.5 | 14 | 36.6 | 23.0 | 12.5 | 9 | 2.0 | 29 | ||||||||||||||||||||||||||||||||||||||
£ 33.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
33170.W0110 | Natural | 9.5 | 9.5 | 23 | 11.1 | 3.5 | 14 | 31.3 | 16.5 | 12.5 | 9 | 1.2 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 33.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
33170.W0120 | Natural | 9.5 | 9.5 | 40 | 11.1 | 4.5 | 14 | 36.6 | 23.0 | 12.5 | 9 | 2.0 | 29 | ||||||||||||||||||||||||||||||||||||||
£ 34.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Pin: Stainless Steel 1.4305 (AISI 303)
Spring: Stainless Steel
Finish: Black or Natural
Temperature range -50°C to +150°C.
For quick fastening and locking of frequently repeated connections;
gun slings, tool holders etc, used in combination with sling swivel receivers no.33172.
Pressing = Unlocking
Releasing = Locking