Sling Swivel
Stainless
Units | Price/unit after discount | Applied Discount |
1 | £ 13.57 | 0% |
20 | £ 12.21 | 10% |
50 | £ 11.53 | 15% |
100 | £ 10.18 | 25% |
500 | £ 8.82 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 13.57 | 0% |
20 | £ 12.21 | 10% |
50 | £ 11.53 | 15% |
100 | £ 10.18 | 25% |
500 | £ 8.82 | 35% |
Pin: stainless steel 1.4305.
Spring: stainless steel.
Finish: Black or natural.
Temperature range -50°C to +150°C.
Receivers for sling swivel pins part no. 33170.
To achieve quick fastening and locking frequently repeated connections.
Type one and two: indexing at 90°.
Type three:non-indexing, 360°rotation.