Units | Price/unit after discount | Applied Discount |
1 | £ 100.01 | 0% |
10 | £ 90.01 | 10% |
20 | £ 85.01 | 15% |
50 | £ 80.01 | 20% |
100 | £ 70.01 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 100.01 | 0% |
10 | £ 90.01 | 10% |
20 | £ 85.01 | 15% |
50 | £ 80.01 | 20% |
100 | £ 70.01 | 30% |
Pin: stainless steel 1.4542 (AISI 630). Precipitation hardened, blast finish. Offering extreme load capacity. (Marked at end of shaft to denote 1.4542 material).
Ball: stainless steel 1.3541
Handle: aluminium, black (RAL9003).
Spring: stainless steel.
Pressing = unlocking.
Releasing = locking.
Temperature range -30°C to +150°C.
For quick fastening and locking frequently repeated connections.
For lanyards & retaining cables see part no.33250-33261. Easy install locating bushes available see part no.33248 + 33246.
*Shearing resistance similar to DIN 50141.