Units | Price/unit after discount | Applied Discount |
1 | £ 37.11 | 0% |
5 | £ 33.40 | 10% |
20 | £ 32.47 | 12,5% |
40 | £ 31.54 | 15% |
60 | £ 30.62 | 17,5% |
100 | £ 27.83 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 37.11 | 0% |
5 | £ 33.40 | 10% |
20 | £ 32.47 | 12,5% |
40 | £ 31.54 | 15% |
60 | £ 30.62 | 17,5% |
100 | £ 27.83 | 25% |
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Plastic Grip: thermoplastic, black, dull.
Turn lever 180º to retract pin. To enable pin to be held in retracted position, secure lever in notched catch on plunger body.
Plastic grip type, improves handling. Temperature resistance of type with plastic grip is -30ºC to +80ºC
Lock nuts sold separately. See products 65690 and 65692
Spring loads * = statistical average.