Units | Price/unit after discount | Applied Discount |
1 | £ 20.32 | 0% |
5 | £ 18.29 | 10% |
10 | £ 17.27 | 15% |
20 | £ 15.24 | 25% |
50 | £ 13.21 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 20.32 | 0% |
5 | £ 18.29 | 10% |
10 | £ 17.27 | 15% |
20 | £ 15.24 | 25% |
50 | £ 13.21 | 35% |
Free Cutting Steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip: thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
Short bodied index plungers for compact applications. Hexagon collar improves leverage for secure installation.
Temperature resistance from -30° to +80°C.
Lock nuts sold separately. See Products 65690 and 65692
Distance collars no. 32750 can be used to adapt screw length.
Spring loads * = statistical average.