Units | Price/unit after discount | Applied Discount |
1 | £ 11.19 | 0% |
5 | £ 10.07 | 10% |
10 | £ 9.51 | 15% |
20 | £ 8.39 | 25% |
50 | £ 7.27 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 11.19 | 0% |
5 | £ 10.07 | 10% |
10 | £ 9.51 | 15% |
20 | £ 8.39 | 25% |
50 | £ 7.27 | 35% |
Body: free cutting steel, blackened, weldable.
Pin: hardened steel.
Grip: plastic (PA 6), black, non-removable.
"Non Locking" type- pin simply springs back when pull ring released.
Designed specifically for installation via welding or use of glues. Plungers without grip enable your own adaptation with actuation grip/lever to your own design.
Without grip temperature resistance up to 250°C .
Grip non-removable.
Spring loads * = statistical average.