| Price & Availability | CAD | Article | Type | d1 -0.02|-0.04 | l1 ≈ | d2 tol. h9 | d3 | d4 | l2 min. | l3 | l4 | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||||||||||||||
| 32720.W0805 | With Grip | 5 | 45.0 | 12 | 21 | - | 5 | 22 | - | 7.0 | 16 | 25 | ||||||||||||||||||||
£ 11.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 5 l1
≈ 45.0 d2
tol. h9 12 d3 21 d4 - l2
min. 5 l3 22 l4 - Spring load F1
≈
N 7.0 Spring load F2
≈
N 16 Weight
g 25 | ||||||||||||||||||||||||||||||||
| 32720.W0806 | With Grip | 6 | 54.5 | 14 | 25 | - | 6 | 26 | - | 6.5 | 15 | 40 | ||||||||||||||||||||
£ 13.41 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 6 l1
≈ 54.5 d2
tol. h9 14 d3 25 d4 - l2
min. 6 l3 26 l4 - Spring load F1
≈
N 6.5 Spring load F2
≈
N 15 Weight
g 40 | ||||||||||||||||||||||||||||||||
| 32720.W0808 | With Grip | 8 | 69.0 | 18 | 31 | - | 8 | 34 | - | 12.0 | 31 | 84 | ||||||||||||||||||||
£ 17.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type With Grip d1
-0.02|-0.04 8 l1
≈ 69.0 d2
tol. h9 18 d3 31 d4 - l2
min. 8 l3 34 l4 - Spring load F1
≈
N 12.0 Spring load F2
≈
N 31 Weight
g 84 | ||||||||||||||||||||||||||||||||
| 32720.W0825 | No Grip | 5 | - | 12 | - | M 5 | 5 | 22 | 6 | 7.0 | 16 | 19 | ||||||||||||||||||||
£ 11.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type No Grip d1
-0.02|-0.04 5 l1
≈ - d2
tol. h9 12 d3 - d4 M 5 l2
min. 5 l3 22 l4 6 Spring load F1
≈
N 7.0 Spring load F2
≈
N 16 Weight
g 19 | ||||||||||||||||||||||||||||||||
| 32720.W0826 | No Grip | 6 | - | 14 | - | M 6 | 6 | 26 | 10 | 6.5 | 15 | 32 | ||||||||||||||||||||
£ 13.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type No Grip d1
-0.02|-0.04 6 l1
≈ - d2
tol. h9 14 d3 - d4 M 6 l2
min. 6 l3 26 l4 10 Spring load F1
≈
N 6.5 Spring load F2
≈
N 15 Weight
g 32 | ||||||||||||||||||||||||||||||||
| 32720.W0828 | No Grip | 8 | - | 18 | - | M 8 | 8 | 34 | 12 | 12.0 | 31 | 67 | ||||||||||||||||||||
£ 16.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Type No Grip d1
-0.02|-0.04 8 l1
≈ - d2
tol. h9 18 d3 - d4 M 8 l2
min. 8 l3 34 l4 12 Spring load F1
≈
N 12.0 Spring load F2
≈
N 31 Weight
g 67 | ||||||||||||||||||||||||||||||||
Body: free cutting steel, blackened, weldable.
Pin: hardened steel.
Grip: plastic (PA 6), black, non-removable.
"Non Locking" type- pin simply springs back when pull ring released.
Designed specifically for installation via welding or use of glues. Plungers without grip enable your own adaptation with actuation grip/lever to your own design.
Without grip temperature resistance up to 250°C .
Grip non-removable.
Spring loads * = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com