Index Plunger
w/o thread, weldable
Units | Price/unit after discount | Applied Discount |
1-4 | £ 16.79 | 0% |
5-9 | £ 15.11 | 10% |
10-19 | £ 14.27 | 15% |
20-49 | £ 12.59 | 25% |
50+ | £ 10.91 | 35% |
Body: free cutting steel, blackened, weldable.
Pin: hardened steel.
Grip: plastic (PA 6), black, non-removable.
"Non Locking" type- pin simply springs back when pull ring released.
Designed specifically for installation via welding or use of glues. Plungers without grip enable your own adaptation with actuation grip/lever to your own design.
Without grip temperature resistance up to 250°C .
Grip non-removable.
Spring loads * = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com