Units | Price/unit after discount | Applied Discount |
1 | £ 19.37 | 0% |
5 | £ 17.43 | 10% |
10 | £ 16.46 | 15% |
20 | £ 14.53 | 25% |
50 | £ 12.59 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 19.37 | 0% |
5 | £ 17.43 | 10% |
10 | £ 16.46 | 15% |
20 | £ 14.53 | 25% |
50 | £ 12.59 | 35% |
Body: steel blackened.
Locking Pin: hardened.
Grip: black matte finish, not removable.
"Locking" type- enable pin to be held in retracted position; pull back grip, turn 90° to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip released.
Installation requires welding of plunger body to component. To avoid damage to plastic grip, item is supplied part assembled. Grip is driven in indexing mechanism with a light mallet. Non removable once installed.
Pin does not fully retract in all cases - note dimension 's' the stroke of the pin, i.e. the amount by which the pin retracts when actuated.
Temperature resistance -30°C to +80°C
Spring load* = statistical average.
Only parts 32762.W0826,W0828,W0836 and W0838 have fully retractable index bolt. Bolt of other parts do not fully retract into body, instead bolt will protrude by l1-s when grip actuated.