Units | Price/unit after discount | Applied Discount |
1 | £ 3.52 | 0% |
10 | £ 3.17 | 10% |
20 | £ 2.99 | 15% |
50 | £ 2.82 | 20% |
100 | £ 2.46 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.52 | 0% |
10 | £ 3.17 | 10% |
20 | £ 2.99 | 15% |
50 | £ 2.82 | 20% |
100 | £ 2.46 | 30% |
Body: steel, nickel plated.
Used in conjunction with magnetic one-touch fasteners 33956, provides secure fastening of panels and covers. One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts.
Note: pin itself is not magnetic, it is for use with locating bush part no. 33956, which contains magnet.
Suitable for panels/enclosures of 2 to 6 20 mm thickness.
For installation instructions see technical page.