One-Touch Fastener
push button lock
Price & Availability | Order No. | Material | d1 | d2 +0.08 | +0.04 |
d3 h9 |
d4 | d5 | h1 | h2 | h3 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33966.W0014 | Stainless Steel | 14 | 8 | 26 | 20 | M 3 | 11.5 | 3.5 | 1.5 | 19 | |||||||||||||||||||||||||||||||||||||
£ 20.62 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless Steel,
Body: S45C Steel. Electoless nickel plated.
Ball: SUS440C stainless steel. Quenched and tempered.
Collar: SKS3 steel. Electroless Nickel plated. Quenched and tempered.
Retaining Ring: SUS304WPB stainless steel.
To be used with 33965 Heavy Duty Quarter - Turn Clamp
Supplied with 3 of low head cap screws (stainless steel), M3x0.5-6L