Price & Availability | CAD | Order No. | Finish | d1 +0.1 |
d2 | d3 | d4 +0.2 |
l1 ±0.2 |
l2 ≈ |
s1 | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Temperature max. °C |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32302.W0704 | Body Thermo & Ball Stainless | 4 | 3.0 | 4.6 | 4 | 5.0 | 1.0 | 0.8 | 3.0 | 6.5 | -30/+50 | 0.12 | ||||||||||||||||||||||||||||||||||||||
£ 1.71 per unit (click for quantity discounts)
Ready to despatch 140 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32302.W0705 | Body Thermo & Ball Stainless | 5 | 4.0 | 5.6 | 5 | 6.0 | 1.0 | 1.0 | 6.0 | 9.4 | -30/+50 | 0.34 | ||||||||||||||||||||||||||||||||||||||
£ 1.81 per unit (click for quantity discounts)
Ready to despatch 341 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32302.W0706 | Body Thermo & Ball Stainless | 6 | 5.0 | 6.5 | 6 | 7.0 | 1.0 | 1.6 | 6.2 | 12.6 | -30/+50 | 0.63 | ||||||||||||||||||||||||||||||||||||||
£ 1.85 per unit (click for quantity discounts)
Ready to despatch 1119 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32302.W0708 | Body Thermo & Ball Stainless | 8 | 6.5 | 8.5 | 8 | 9.0 | 1.0 | 1.9 | 10.0 | 20.4 | -30/+50 | 1.40 | ||||||||||||||||||||||||||||||||||||||
£ 2.10 per unit (click for quantity discounts)
Ready to despatch 220 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32302.W0710 | Body Thermo & Ball Stainless | 10 | 8.0 | 11.0 | 10 | 13.5 | 1.5 | 2.4 | 11.9 | 22.3 | -30/+50 | 2.90 | ||||||||||||||||||||||||||||||||||||||
£ 3.46 per unit (click for quantity discounts)
Ready to despatch 46 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32302.W0804 | Body & Ball Thermo | 4 | 3.0 | 4.6 | 4 | 5.0 | 1.0 | 0.8 | 3.0 | 6.5 | -30/+50 | 0.06 | ||||||||||||||||||||||||||||||||||||||
£ 2.05 per unit (click for quantity discounts)
Ready to despatch 35 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32302.W0805 | Body & Ball Thermo | 5 | 4.0 | 5.6 | 5 | 6.0 | 1.0 | 1.0 | 6.0 | 9.4 | -30/+50 | 0.17 | ||||||||||||||||||||||||||||||||||||||
£ 2.15 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32302.W0806 | Body & Ball Thermo | 6 | 5.0 | 6.5 | 6 | 7.0 | 1.0 | 1.6 | 6.2 | 12.6 | -30/+50 | 0.23 | ||||||||||||||||||||||||||||||||||||||
£ 2.24 per unit (click for quantity discounts)
Ready to despatch 40 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32302.W0808 | Body & Ball Thermo | 8 | 6.5 | 8.5 | 8 | 9.0 | 1.0 | 1.9 | 10.0 | 20.4 | -30/+50 | 0.57 | ||||||||||||||||||||||||||||||||||||||
£ 2.43 per unit (click for quantity discounts)
Ready to despatch 57 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
32302.W0810 | Body & Ball Thermo | 10 | 8.0 | 11.0 | 10 | 13.5 | 1.5 | 2.4 | 11.9 | 22.3 | -30/+50 | 1.21 | ||||||||||||||||||||||||||||||||||||||
£ 3.89 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: thermoplastic POM, black.
Ball: ball bearing steel 1.3505 (100Cr6) hardened or thermoplastic POM, white.
Spring: stainless steel.
Unique body design flexes to expand and contract to fit in location bore tolerances as wide as + 0,2mm of d4. Especially suited to installation in plastic moulded components where hole and bore precision is not high.
Guarantees a secure overhead installation. Simple push fit design, no special tooling necessary.
For calculation of indexing resistance please refer to spring plunger technical pages.
Spring load* - statistical average value.
Temperature range -30°C to +50°C
See Wixroyd.com for:
32305 - Spring plungers - INCH