Spring Plungers
smooth model, with collar
Price & Availability | CAD | Order No. | d1 +0.10|+0.04 |
d2 | d3 | d4 | d5 ±0.04 |
l1 | l2 ≈ |
l3 ≈ |
l4 ≈ |
Spring load F1 ≈ N |
Spring load F2 ≈ N |
Stroke s1 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32284.W1104 | 4 | 3.0 | 4.6 | 3.85 | 4 | 10.7 | 0.9 | 1.8 | 5.6 | 12.9 | 19.0 | 0.9 | 0.6 | ||||||||||||||||||||||||||||||||||||||
£ 2.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32284.W1105 | 5 | 4.0 | 5.6 | 4.85 | 5 | 12.0 | 0.9 | 2.1 | 6.0 | 19.3 | 29.2 | 1.3 | 1.0 | ||||||||||||||||||||||||||||||||||||||
£ 2.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32284.W1106 | 6 | 5.0 | 6.5 | 5.85 | 6 | 15.0 | 1.0 | 2.3 | 8.2 | 28.0 | 47.5 | 1.7 | 2.0 | ||||||||||||||||||||||||||||||||||||||
£ 2.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32284.W1108 | 8 | 6.5 | 8.5 | 7.55 | 8 | 18.0 | 1.1 | 2.9 | 9.5 | 40.0 | 67.3 | 2.3 | 4.0 | ||||||||||||||||||||||||||||||||||||||
£ 2.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32284.W1110 | 10 | 8.5 | 11.0 | 9.55 | 10 | 26.0 | 1.5 | 4.2 | 14.3 | 66.0 | 105.0 | 3.1 | 8.0 | ||||||||||||||||||||||||||||||||||||||
£ 2.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel 1.4303 (AISI 303).
Pin: stainless steel 1.4303 (AISI 303),
Spring: stainless steel.
Used for locating, applying pressure or lifting off.
Temperature range max. 250°C.
Spring load * = statistical average value.
Special types available on request.
A tolerance of H7 is recommended for the locating hole of d1.