Door Stays
multi-stop - s/s
Price & Availability | Article | Type | Finish | Comp. force max. kg | Tensile force max. kg | ||||||||||||||||||
N2200.AC0010 | Right | With Release Wire | 60 | 150 | |||||||||||||||||||
£ 91.63 per unit (click for quantity discounts) Ready to despatch 72 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right Finish With Release Wire Comp. force
max.
kg 60 Tensile force
max.
kg 150 | |||||||||||||||||||||||
N2200.AC0020 | Right | Without Release Wire | 60 | 150 | |||||||||||||||||||
£ 74.64 per unit (click for quantity discounts) Ready to despatch 46 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right Finish Without Release Wire Comp. force
max.
kg 60 Tensile force
max.
kg 150 | |||||||||||||||||||||||
N2200.AC0110 | Left | With Release Wire | 60 | 150 | |||||||||||||||||||
£ 91.59 per unit (click for quantity discounts) Ready to despatch 73 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left Finish With Release Wire Comp. force
max.
kg 60 Tensile force
max.
kg 150 | |||||||||||||||||||||||
N2200.AC0120 | Left | Without Release Wire | 60 | 150 | |||||||||||||||||||
£ 74.64 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left Finish Without Release Wire Comp. force
max.
kg 60 Tensile force
max.
kg 150 |
All parts from stainless steel, AISI 304.
Suitable for heavy duty horizontal door applications. Right and left versions available, with or without lock release wire.
Locks automatically in open position, can be released via lock release or optional release wire.
Easy to install.