Door Stays
multi-stop - s/s
Price & Availability | Article | Opening angle ° | Hand | Door weight kg | Door width max. mm | ||||||||||||||||||
N2020.AC0010 | 90° | Right | 0,3 - 0,7 | 300 | |||||||||||||||||||
£ 26.21 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Opening angle
° 90° Hand Right Door weight
kg 0,3 - 0,7 Door width
max.
mm 300 | |||||||||||||||||||||||
N2020.AC0020 | 90° | Left | 0,3 - 0,7 | 300 | |||||||||||||||||||
£ 26.02 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Opening angle
° 90° Hand Left Door weight
kg 0,3 - 0,7 Door width
max.
mm 300 |
Body: stainless Steel, AISI 304.
Suitable for small lightweight doors to maximum of 0.7Kg, 300mm wide. Equipped with dampening mechanism for soft closing.
Stay holds door in 90° open position. When pushed to close, stay gently pulls door closed. For mounting in the inside top panel of door.