| Price & Availability | Article | d1 | l1 0.25 | d2 0.12 | d3 max. | d4 min. | h1 max. | l2 -0.2 | TX size | |||||||||||||||
| 36680.W2508-A2 | M 2.5 | 8 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | TX- 8 | ||||||||||||||||
£ 2.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
0.25 8 d2
0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
-0.2 3.7 TX size TX- 8 | ||||||||||||||||||||||||
| 36680.W2510-A2 | M 2.5 | 10 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | TX- 8 | ||||||||||||||||
£ 2.89 per unit (click for quantity discounts) Ready to despatch 500 Need more? Please call us.
d1 M 2.5 l1
0.25 10 d2
0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
-0.2 3.7 TX size TX- 8 | ||||||||||||||||||||||||
| 36680.W2512-A2 | M 2.5 | 12 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | TX- 8 | ||||||||||||||||
£ 2.89 per unit (click for quantity discounts) Ready to despatch 109 Need more? Please call us.
d1 M 2.5 l1
0.25 12 d2
0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
-0.2 3.7 TX size TX- 8 | ||||||||||||||||||||||||
| 36680.W2516-A2 | M 2.5 | 16 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | TX- 8 | ||||||||||||||||
£ 2.89 per unit (click for quantity discounts) Ready to despatch 65 Need more? Please call us.
d1 M 2.5 l1
0.25 16 d2
0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
-0.2 3.7 TX size TX- 8 | ||||||||||||||||||||||||
| 36680.W2520-A2 | M 2.5 | 20 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | TX- 8 | ||||||||||||||||
£ 2.89 per unit (click for quantity discounts) Ready to despatch 563 Need more? Please call us.
d1 M 2.5 l1
0.25 20 d2
0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
-0.2 3.7 TX size TX- 8 | ||||||||||||||||||||||||
| 36680.W3010-A2 | M 3 | 10 | 2.0 | 5.7 | 3.5 | 1.65 | 4.5 | TX-10 | ||||||||||||||||
£ 2.97 per unit (click for quantity discounts) Ready to despatch 924 Need more? Please call us.
d1 M 3 l1
0.25 10 d2
0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 l2
-0.2 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36680.W3016-A2 | M 3 | 16 | 2.0 | 5.7 | 3.5 | 1.65 | 4.5 | TX-10 | ||||||||||||||||
£ 2.97 per unit (click for quantity discounts) Ready to despatch 382 Need more? Please call us.
d1 M 3 l1
0.25 16 d2
0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 l2
-0.2 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36680.W3020-A2 | M 3 | 20 | 2.0 | 5.7 | 3.5 | 1.65 | 4.5 | TX-10 | ||||||||||||||||
£ 2.97 per unit (click for quantity discounts) Ready to despatch 104 Need more? Please call us.
d1 M 3 l1
0.25 20 d2
0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 l2
-0.2 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36680.W3025-A2 | M 3 | 25 | 2.0 | 5.7 | 3.5 | 1.65 | 4.5 | TX-10 | ||||||||||||||||
£ 3.01 per unit (click for quantity discounts) Ready to despatch 114 Need more? Please call us.
d1 M 3 l1
0.25 25 d2
0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 l2
-0.2 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36680.W3030-A2 | M 3 | 30 | 2.0 | 5.7 | 3.5 | 1.65 | 4.5 | TX-10 | ||||||||||||||||
£ 3.01 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
d1 M 3 l1
0.25 30 d2
0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 l2
-0.2 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36680.W3040-A2 | M 3 | 40 | 2.0 | 5.7 | 3.5 | 1.65 | 5.0 | TX-10 | ||||||||||||||||
£ 3.01 per unit (click for quantity discounts) Ready to despatch 192 Need more? Please call us.
d1 M 3 l1
0.25 40 d2
0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.65 l2
-0.2 5.0 TX size TX-10 | ||||||||||||||||||||||||
| 36680.W4012-A2 | M 4 | 12 | 2.8 | 7.6 | 4.5 | 3.10 | 6.0 | TX-20 | ||||||||||||||||
£ 2.97 per unit (click for quantity discounts) Ready to despatch 1847 Need more? Please call us.
d1 M 4 l1
0.25 12 d2
0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 l2
-0.2 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4016-A2 | M 4 | 16 | 2.8 | 7.6 | 4.5 | 3.10 | 6.0 | TX-20 | ||||||||||||||||
£ 2.97 per unit (click for quantity discounts) Ready to despatch 1315 Need more? Please call us.
d1 M 4 l1
0.25 16 d2
0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 l2
-0.2 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4020-A2 | M 4 | 20 | 2.8 | 7.6 | 4.5 | 3.10 | 6.0 | TX-20 | ||||||||||||||||
£ 3.01 per unit (click for quantity discounts) Ready to despatch 1008 Need more? Please call us.
d1 M 4 l1
0.25 20 d2
0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 l2
-0.2 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4025-A2 | M 4 | 25 | 2.8 | 7.6 | 4.5 | 3.10 | 6.0 | TX-20 | ||||||||||||||||
£ 3.01 per unit (click for quantity discounts) Ready to despatch 586 Need more? Please call us.
d1 M 4 l1
0.25 25 d2
0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 l2
-0.2 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4030-A2 | M 4 | 30 | 2.8 | 7.6 | 4.5 | 3.10 | 6.0 | TX-20 | ||||||||||||||||
£ 3.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
0.25 30 d2
0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 l2
-0.2 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4040-A2 | M 4 | 40 | 2.8 | 7.6 | 4.5 | 3.10 | 6.0 | TX-20 | ||||||||||||||||
£ 3.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
0.25 40 d2
0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 l2
-0.2 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4050-A2 | M 4 | 50 | 2.8 | 7.6 | 4.5 | 3.10 | 6.0 | TX-20 | ||||||||||||||||
£ 3.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
0.25 50 d2
0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 l2
-0.2 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W4060-A2 | M 4 | 60 | 2.8 | 7.6 | 4.5 | 3.10 | 6.0 | TX-20 | ||||||||||||||||
£ 3.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
0.25 60 d2
0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 3.10 l2
-0.2 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36680.W5012-A2 | M 5 | 12 | 3.7 | 9.5 | 5.5 | 3.70 | 7.5 | TX-25 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 418 Need more? Please call us.
d1 M 5 l1
0.25 12 d2
0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 l2
-0.2 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5016-A2 | M 5 | 16 | 3.7 | 9.5 | 5.5 | 3.70 | 7.5 | TX-25 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 981 Need more? Please call us.
d1 M 5 l1
0.25 16 d2
0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 l2
-0.2 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5020-A2 | M 5 | 20 | 3.7 | 9.5 | 5.5 | 3.70 | 7.5 | TX-25 | ||||||||||||||||
£ 3.13 per unit (click for quantity discounts) Ready to despatch 11445 Need more? Please call us.
d1 M 5 l1
0.25 20 d2
0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 l2
-0.2 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5025-A2 | M 5 | 25 | 3.7 | 9.5 | 5.5 | 3.70 | 7.5 | TX-25 | ||||||||||||||||
£ 3.13 per unit (click for quantity discounts) Ready to despatch 42 Need more? Please call us.
d1 M 5 l1
0.25 25 d2
0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 l2
-0.2 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5030-A2 | M 5 | 30 | 3.7 | 9.5 | 5.5 | 3.70 | 7.5 | TX-25 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 561 Need more? Please call us.
d1 M 5 l1
0.25 30 d2
0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 l2
-0.2 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5040-A2 | M 5 | 40 | 3.7 | 9.5 | 5.5 | 3.70 | 7.5 | TX-25 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 199 Need more? Please call us.
d1 M 5 l1
0.25 40 d2
0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 l2
-0.2 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5050-A2 | M 5 | 50 | 3.7 | 9.5 | 5.5 | 3.70 | 7.5 | TX-25 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 166 Need more? Please call us.
d1 M 5 l1
0.25 50 d2
0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 l2
-0.2 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W5060-A2 | M 5 | 60 | 3.7 | 9.5 | 5.5 | 3.70 | 7.5 | TX-25 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 366 Need more? Please call us.
d1 M 5 l1
0.25 60 d2
0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 3.70 l2
-0.2 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36680.W6016-A2 | M 6 | 16 | 4.2 | 10.5 | 6.5 | 4.70 | 7.5 | TX-30 | ||||||||||||||||
£ 3.13 per unit (click for quantity discounts) Ready to despatch 184 Need more? Please call us.
d1 M 6 l1
0.25 16 d2
0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 l2
-0.2 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6020-A2 | M 6 | 20 | 4.2 | 10.5 | 6.5 | 4.70 | 7.5 | TX-30 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 276 Need more? Please call us.
d1 M 6 l1
0.25 20 d2
0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 l2
-0.2 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6025-A2 | M 6 | 25 | 4.2 | 10.5 | 6.5 | 4.70 | 7.5 | TX-30 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 147 Need more? Please call us.
d1 M 6 l1
0.25 25 d2
0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 l2
-0.2 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6030-A2 | M 6 | 30 | 4.2 | 10.5 | 6.5 | 4.70 | 7.5 | TX-30 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 53 Need more? Please call us.
d1 M 6 l1
0.25 30 d2
0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 l2
-0.2 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6040-A2 | M 6 | 40 | 4.2 | 10.5 | 6.5 | 4.70 | 7.5 | TX-30 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
d1 M 6 l1
0.25 40 d2
0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 l2
-0.2 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6050-A2 | M 6 | 50 | 4.2 | 10.5 | 6.5 | 4.70 | 7.5 | TX-30 | ||||||||||||||||
£ 3.26 per unit (click for quantity discounts) Ready to despatch 78 Need more? Please call us.
d1 M 6 l1
0.25 50 d2
0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 l2
-0.2 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6060-A2 | M 6 | 60 | 4.2 | 10.5 | 6.5 | 4.70 | 7.5 | TX-30 | ||||||||||||||||
£ 3.26 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
d1 M 6 l1
0.25 60 d2
0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 l2
-0.2 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36680.W6080-A2 | M 6 | 80 | 4.2 | 10.5 | 6.5 | 4.70 | 7.5 | TX-30 | ||||||||||||||||
£ 3.26 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
d1 M 6 l1
0.25 80 d2
0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 4.70 l2
-0.2 7.5 TX size TX-30 | ||||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel. Also available with blackened finish (36680.B2), in marine grade stainless steel (AISI 316 series; 36680.A4 ), in titanium (36680.Ti), or in other materials such as steel, brass, aluminium etc. on request.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 7380-1. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
This product was formerly known as 36685. Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.