| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | l2 ±0.25 | d3 max. | d4 min. | h1 max. | A/F | Material | |||||||||||||||
| 36682.W0205-T2 | M 2.5 | 5 | 1.8 | 3.0 | 4.5 | 2.8 | 2.5 | 2 | Grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 5 d2
±0.12 1.8 l2
±0.25 3.0 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 A/F 2 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0208-T2 | M 2.5 | 8 | 1.8 | 3.0 | 4.5 | 2.8 | 2.5 | 2 | Grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 244 Need more? Please call us.
d1 M 2.5 l1
±0.25 8 d2
±0.12 1.8 l2
±0.25 3.0 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 A/F 2 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0210-T2 | M 2.5 | 10 | 1.8 | 3.0 | 4.5 | 2.8 | 2.5 | 2 | Grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 84 Need more? Please call us.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.8 l2
±0.25 3.0 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 A/F 2 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0212-T2 | M 2.5 | 12 | 1.8 | 3.0 | 4.5 | 2.8 | 2.5 | 2 | Grade 2 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 66 Need more? Please call us.
d1 M 2.5 l1
±0.25 12 d2
±0.12 1.8 l2
±0.25 3.0 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 A/F 2 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0308-T2 | M 3 | 8 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | Grade 2 | ||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0310-T2 | M 3 | 10 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | Grade 2 | ||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0312-T2 | M 3 | 12 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | Grade 2 | ||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 12 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0316-T2 | M 3 | 16 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | Grade 2 | ||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 132 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0320-T2 | M 3 | 20 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | Grade 2 | ||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0325-T2 | M 3 | 25 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | Grade 2 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0330-T2 | M 3 | 30 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | Grade 2 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0410-T2 | M 4 | 10 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 2 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0412-T2 | M 4 | 12 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 2 | ||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0416-T2 | M 4 | 16 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 2 | ||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0420-T2 | M 4 | 20 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 2 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0425-T2 | M 4 | 25 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 2 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0430-T2 | M 4 | 30 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 2 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0435-T2 | M 4 | 35 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 2 | ||||||||||||||||
£ 7.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 35 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0440-T2 | M 4 | 40 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 2 | ||||||||||||||||
£ 7.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0450-T2 | M 4 | 50 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 2 | ||||||||||||||||
£ 7.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0512-T2 | M 5 | 12 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 2 | ||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0516-T2 | M 5 | 16 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 2 | ||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0520-T2 | M 5 | 20 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 2 | ||||||||||||||||
£ 7.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0525-T2 | M 5 | 25 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 2 | ||||||||||||||||
£ 7.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0530-T2 | M 5 | 30 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 2 | ||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0535-T2 | M 5 | 35 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 2 | ||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 35 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0540-T2 | M 5 | 40 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 2 | ||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0550-T2 | M 5 | 50 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 2 | ||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0612-T2 | M 6 | 12 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 2 | ||||||||||||||||
£ 7.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0616-T2 | M 6 | 16 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 2 | ||||||||||||||||
£ 7.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0620-T2 | M 6 | 20 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 2 | ||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0625-T2 | M 6 | 25 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 2 | ||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0630-T2 | M 6 | 30 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 2 | ||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0635-T2 | M 6 | 35 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 2 | ||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 35 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0640-T2 | M 6 | 40 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 2 | ||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0650-T2 | M 6 | 50 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 2 | ||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0660-T2 | M 6 | 60 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 2 | ||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0680-T2 | M 6 | 80 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 2 | ||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0816-T2 | M 8 | 16 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 2 | ||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0820-T2 | M 8 | 20 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 2 | ||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0825-T2 | M 8 | 25 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 2 | ||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 352 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0830-T2 | M 8 | 30 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 2 | ||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0835-T2 | M 8 | 35 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 2 | ||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0840-T2 | M 8 | 40 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 2 | ||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 202 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0845-T2 | M 8 | 45 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 2 | ||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 45 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0850-T2 | M 8 | 50 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 2 | ||||||||||||||||
£ 8.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0860-T2 | M 8 | 60 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 2 | ||||||||||||||||
£ 8.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0880-T2 | M 8 | 80 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 2 | ||||||||||||||||
£ 8.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1020-T2 | M10 | 20 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 2 | ||||||||||||||||
£ 10.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 20 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1025-T2 | M10 | 25 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 2 | ||||||||||||||||
£ 10.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 25 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1030-T2 | M10 | 30 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 2 | ||||||||||||||||
£ 12.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 30 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1035-T2 | M10 | 35 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 2 | ||||||||||||||||
£ 12.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 35 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1040-T2 | M10 | 40 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 2 | ||||||||||||||||
£ 13.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 40 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1045-T2 | M10 | 45 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 2 | ||||||||||||||||
£ 13.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 45 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1050-T2 | M10 | 50 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 2 | ||||||||||||||||
£ 13.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 50 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1060-T2 | M10 | 60 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 2 | ||||||||||||||||
£ 16.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 60 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1080-T2 | M10 | 80 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 2 | ||||||||||||||||
£ 16.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 80 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1225-T2 | M12 | 25 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 2 | ||||||||||||||||
£ 12.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 25 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1230-T2 | M12 | 30 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 2 | ||||||||||||||||
£ 13.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 30 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1235-T2 | M12 | 35 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 2 | ||||||||||||||||
£ 13.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 35 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1240-T2 | M12 | 40 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 2 | ||||||||||||||||
£ 14.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 40 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1245-T2 | M12 | 45 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 2 | ||||||||||||||||
£ 14.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 45 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1250-T2 | M12 | 50 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 2 | ||||||||||||||||
£ 14.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 50 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1260-T2 | M12 | 60 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 2 | ||||||||||||||||
£ 14.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 60 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1280-T2 | M12 | 80 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 2 | ||||||||||||||||
£ 15.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 80 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1630-T2 | M16 | 30 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 2 | ||||||||||||||||
£ 16.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 30 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1635-T2 | M16 | 35 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 2 | ||||||||||||||||
£ 16.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 35 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1640-T2 | M16 | 40 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 2 | ||||||||||||||||
£ 16.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 40 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1645-T2 | M16 | 45 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 2 | ||||||||||||||||
£ 17.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 45 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1650-T2 | M16 | 50 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 2 | ||||||||||||||||
£ 17.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 50 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1660-T2 | M16 | 60 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 2 | ||||||||||||||||
£ 17.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 60 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1680-T2 | M16 | 80 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 2 | ||||||||||||||||
£ 17.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 80 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W1600-T2 | M16 | 100 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 2 | ||||||||||||||||
£ 19.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 100 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W2040-T2 | M20 | 40 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | Grade 2 | ||||||||||||||||
£ 20.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 l1
±0.25 40 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W2060-T2 | M20 | 60 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | Grade 2 | ||||||||||||||||
£ 21.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 l1
±0.25 60 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W2080-T2 | M20 | 80 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | Grade 2 | ||||||||||||||||
£ 22.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 l1
±0.25 80 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W2000-T2 | M20 | 100 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | Grade 2 | ||||||||||||||||
£ 25.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 l1
±0.25 100 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W2020-T2 | M20 | 120 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | Grade 2 | ||||||||||||||||
£ 27.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 l1
±0.25 120 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 Material Grade 2 | |||||||||||||||||||||||||
| 36682.W0205-T5 | M 2.5 | 5 | 1.8 | 3.0 | 4.5 | 2.8 | 2.5 | 2 | Grade 5 | ||||||||||||||||
£ 8.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 5 d2
±0.12 1.8 l2
±0.25 3.0 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 A/F 2 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0208-T5 | M 2.5 | 8 | 1.8 | 3.0 | 4.5 | 2.8 | 2.5 | 2 | Grade 5 | ||||||||||||||||
£ 8.65 per unit (click for quantity discounts) Ready to despatch 151 Need more? Please call us.
d1 M 2.5 l1
±0.25 8 d2
±0.12 1.8 l2
±0.25 3.0 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 A/F 2 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0210-T5 | M 2.5 | 10 | 1.8 | 3.0 | 4.5 | 2.8 | 2.5 | 2 | Grade 5 | ||||||||||||||||
£ 8.65 per unit (click for quantity discounts) Ready to despatch 291 Need more? Please call us.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.8 l2
±0.25 3.0 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 A/F 2 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0212-T5 | M 2.5 | 12 | 1.8 | 3.0 | 4.5 | 2.8 | 2.5 | 2 | Grade 5 | ||||||||||||||||
£ 8.65 per unit (click for quantity discounts) Ready to despatch 152 Need more? Please call us.
d1 M 2.5 l1
±0.25 12 d2
±0.12 1.8 l2
±0.25 3.0 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 A/F 2 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0308-T5 | M 3 | 8 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 3 | Grade 5 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 185 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0310-T5 | M 3 | 10 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 3 | Grade 5 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 261 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0312-T5 | M 3 | 12 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 3 | Grade 5 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 37 Need more? Please call us.
d1 M 3 l1
±0.25 12 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0316-T5 | M 3 | 16 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 3 | Grade 5 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 232 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0320-T5 | M 3 | 20 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 3 | Grade 5 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 131 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0325-T5 | M 3 | 25 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 3 | Grade 5 | ||||||||||||||||
£ 9.05 per unit (click for quantity discounts) Ready to despatch 359 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0330-T5 | M 3 | 30 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 3 | Grade 5 | ||||||||||||||||
£ 9.05 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0410-T5 | M 4 | 10 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 5 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 73 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0412-T5 | M 4 | 12 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 5 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 156 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0416-T5 | M 4 | 16 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 5 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0420-T5 | M 4 | 20 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 5 | ||||||||||||||||
£ 9.05 per unit (click for quantity discounts) Ready to despatch 111 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0425-T5 | M 4 | 25 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 5 | ||||||||||||||||
£ 9.05 per unit (click for quantity discounts) Ready to despatch 244 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0430-T5 | M 4 | 30 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 5 | ||||||||||||||||
£ 9.05 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0435-T5 | M 4 | 35 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 5 | ||||||||||||||||
£ 9.05 per unit (click for quantity discounts) Ready to despatch 125 Need more? Please call us.
d1 M 4 l1
±0.25 35 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0440-T5 | M 4 | 40 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 5 | ||||||||||||||||
£ 9.17 per unit (click for quantity discounts) Ready to despatch 66 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0450-T5 | M 4 | 50 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | Grade 5 | ||||||||||||||||
£ 9.17 per unit (click for quantity discounts) Ready to despatch 238 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0512-T5 | M 5 | 12 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 5 | ||||||||||||||||
£ 9.22 per unit (click for quantity discounts) Ready to despatch 81 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0516-T5 | M 5 | 16 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 5 | ||||||||||||||||
£ 9.22 per unit (click for quantity discounts) Ready to despatch 85 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0520-T5 | M 5 | 20 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 5 | ||||||||||||||||
£ 9.40 per unit (click for quantity discounts) Ready to despatch 59 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0525-T5 | M 5 | 25 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 5 | ||||||||||||||||
£ 9.40 per unit (click for quantity discounts) Ready to despatch 183 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0530-T5 | M 5 | 30 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 5 | ||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 95 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0535-T5 | M 5 | 35 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 5 | ||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 35 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0540-T5 | M 5 | 40 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 5 | ||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0550-T5 | M 5 | 50 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | Grade 5 | ||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0612-T5 | M 6 | 12 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 5 | ||||||||||||||||
£ 9.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0616-T5 | M 6 | 16 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 5 | ||||||||||||||||
£ 9.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0620-T5 | M 6 | 20 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 5 | ||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 483 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0625-T5 | M 6 | 25 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 5 | ||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 137 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0630-T5 | M 6 | 30 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 5 | ||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0635-T5 | M 6 | 35 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 5 | ||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 35 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0640-T5 | M 6 | 40 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 5 | ||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0650-T5 | M 6 | 50 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 5 | ||||||||||||||||
£ 9.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0660-T5 | M 6 | 60 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 5 | ||||||||||||||||
£ 9.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0680-T5 | M 6 | 80 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | Grade 5 | ||||||||||||||||
£ 9.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0816-T5 | M 8 | 16 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 5 | ||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0820-T5 | M 8 | 20 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 5 | ||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0825-T5 | M 8 | 25 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 5 | ||||||||||||||||
£ 9.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0830-T5 | M 8 | 30 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 5 | ||||||||||||||||
£ 9.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0835-T5 | M 8 | 35 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 5 | ||||||||||||||||
£ 9.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0840-T5 | M 8 | 40 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 5 | ||||||||||||||||
£ 9.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0845-T5 | M 8 | 45 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 5 | ||||||||||||||||
£ 9.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 45 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0850-T5 | M 8 | 50 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 5 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0860-T5 | M 8 | 60 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 5 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W0880-T5 | M 8 | 80 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | Grade 5 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1020-T5 | M10 | 20 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 5 | ||||||||||||||||
£ 13.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 20 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1025-T5 | M10 | 25 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 5 | ||||||||||||||||
£ 13.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 25 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1030-T5 | M10 | 30 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 5 | ||||||||||||||||
£ 14.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 30 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1035-T5 | M10 | 35 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 5 | ||||||||||||||||
£ 14.56 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1 M10 l1
±0.25 35 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1040-T5 | M10 | 40 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 5 | ||||||||||||||||
£ 15.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 40 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1045-T5 | M10 | 45 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 5 | ||||||||||||||||
£ 15.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 45 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1050-T5 | M10 | 50 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 5 | ||||||||||||||||
£ 15.64 per unit (click for quantity discounts) Ready to despatch 99 Need more? Please call us.
d1 M10 l1
±0.25 50 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1060-T5 | M10 | 60 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 5 | ||||||||||||||||
£ 19.26 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
d1 M10 l1
±0.25 60 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1080-T5 | M10 | 80 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | Grade 5 | ||||||||||||||||
£ 19.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 80 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1225-T5 | M12 | 25 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 5 | ||||||||||||||||
£ 15.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 25 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1230-T5 | M12 | 30 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 5 | ||||||||||||||||
£ 15.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 30 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1235-T5 | M12 | 35 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 5 | ||||||||||||||||
£ 16.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 35 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1240-T5 | M12 | 40 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 5 | ||||||||||||||||
£ 16.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 40 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1245-T5 | M12 | 45 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 5 | ||||||||||||||||
£ 16.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 45 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1250-T5 | M12 | 50 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 5 | ||||||||||||||||
£ 17.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 50 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1260-T5 | M12 | 60 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 5 | ||||||||||||||||
£ 17.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 60 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1280-T5 | M12 | 80 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | Grade 5 | ||||||||||||||||
£ 17.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 80 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1630-T5 | M16 | 30 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 5 | ||||||||||||||||
£ 19.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 30 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1635-T5 | M16 | 35 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 5 | ||||||||||||||||
£ 19.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 35 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1640-T5 | M16 | 40 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 5 | ||||||||||||||||
£ 19.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 40 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1645-T5 | M16 | 45 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 5 | ||||||||||||||||
£ 20.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 45 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1650-T5 | M16 | 50 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 5 | ||||||||||||||||
£ 20.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 50 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1660-T5 | M16 | 60 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 5 | ||||||||||||||||
£ 21.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 60 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1680-T5 | M16 | 80 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 5 | ||||||||||||||||
£ 21.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 80 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W1600-T5 | M16 | 100 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | Grade 5 | ||||||||||||||||
£ 22.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 l1
±0.25 100 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W2040-T5 | M20 | 40 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | Grade 5 | ||||||||||||||||
£ 24.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 l1
±0.25 40 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W2060-T5 | M20 | 60 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | Grade 5 | ||||||||||||||||
£ 25.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 l1
±0.25 60 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W2080-T5 | M20 | 80 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | Grade 5 | ||||||||||||||||
£ 26.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 l1
±0.25 80 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W2000-T5 | M20 | 100 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | Grade 5 | ||||||||||||||||
£ 30.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 l1
±0.25 100 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 Material Grade 5 | |||||||||||||||||||||||||
| 36682.W2020-T5 | M20 | 120 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | Grade 5 | ||||||||||||||||
£ 33.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 l1
±0.25 120 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 Material Grade 5 | |||||||||||||||||||||||||
Titanium grade 2 (tensile strength 345 N/mm2), or grade 5 (tensile strength 900 N/mm2).
Also available on request in steel (anodised, black oxide or zinc plated) stainless steel (AISI 316, 1.440 or AISI 303, 1.4305), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 4762.
Often used with our captive washer (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washer should be considered when fitted in panels with unthreaded holes.
T5 also available on request.
Replace -T2 with -T5 at the end of part number.
For TX drive style, see 36689.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.