| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 max. | d4 min. | h1 max. | l2 ±0.25 | TX size | |||||||||||||||
| 36689.W3008-A2 | M 3 | 8 | 2.0 | 5.5 | 3.5 | 3 | 4.5 | TX-10 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36689.W3010-A2 | M 3 | 10 | 2.0 | 5.5 | 3.5 | 3 | 4.5 | TX-10 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36689.W3016-A2 | M 3 | 16 | 2.0 | 5.5 | 3.5 | 3 | 4.5 | TX-10 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36689.W3020-A2 | M 3 | 20 | 2.0 | 5.5 | 3.5 | 3 | 4.5 | TX-10 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36689.W3025-A2 | M 3 | 25 | 2.0 | 5.5 | 3.5 | 3 | 4.5 | TX-10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36689.W3030-A2 | M 3 | 30 | 2.0 | 5.5 | 3.5 | 3 | 4.5 | TX-10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36689.W4008-A2 | M 4 | 8 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 222 Need more? Please call us.
d1 M 4 l1
±0.25 8 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36689.W4010-A2 | M 4 | 10 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 302 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36689.W4012-A2 | M 4 | 12 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 318 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36689.W4016-A2 | M 4 | 16 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36689.W4020-A2 | M 4 | 20 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 191 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36689.W4025-A2 | M 4 | 25 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 141 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36689.W4030-A2 | M 4 | 30 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 101 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36689.W4040-A2 | M 4 | 40 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 157 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36689.W4050-A2 | M 4 | 50 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 87 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36689.W5010-A2 | M 5 | 10 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 10 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36689.W5012-A2 | M 5 | 12 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36689.W5016-A2 | M 5 | 16 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 65 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36689.W5020-A2 | M 5 | 20 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36689.W5025-A2 | M 5 | 25 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36689.W5030-A2 | M 5 | 30 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36689.W5040-A2 | M 5 | 40 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36689.W5050-A2 | M 5 | 50 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36689.W6010-A2 | M 6 | 10 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 303 Need more? Please call us.
d1 M 6 l1
±0.25 10 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36689.W6012-A2 | M 6 | 12 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36689.W6016-A2 | M 6 | 16 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 500 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36689.W6020-A2 | M 6 | 20 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 903 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36689.W6025-A2 | M 6 | 25 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 315 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36689.W6030-A2 | M 6 | 30 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 266 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36689.W6040-A2 | M 6 | 40 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36689.W6050-A2 | M 6 | 50 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36689.W6060-A2 | M 6 | 60 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36689.W6080-A2 | M 6 | 80 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36689.W8012-A2 | M 8 | 12 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 131 Need more? Please call us.
d1 M 8 l1
±0.25 12 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36689.W8016-A2 | M 8 | 16 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 519 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36689.W8020-A2 | M 8 | 20 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 492 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36689.W8025-A2 | M 8 | 25 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 505 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36689.W8030-A2 | M 8 | 30 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 311 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36689.W8035-A2 | M 8 | 35 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 247 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36689.W8040-A2 | M 8 | 40 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36689.W8045-A2 | M 8 | 45 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 45 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36689.W8050-A2 | M 8 | 50 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36689.W8060-A2 | M 8 | 60 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36689.W8080-A2 | M 8 | 80 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 4762. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
*M 8 sizes have a reduced TX size.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.