| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | l2 ±0.25 | d3 max. | d4 min. | h1 max. | A/F | |||||||||||||||
| 36682.W0205-B4 | M 2.5 | 5 | 1.8 | 3.0 | 4.5 | 2.8 | 2.5 | 2 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 5 d2
±0.12 1.8 l2
±0.25 3.0 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 A/F 2 | ||||||||||||||||||||||||
| 36682.W0208-B4 | M 2.5 | 8 | 1.8 | 3.0 | 4.5 | 2.8 | 2.5 | 2 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 74 Need more? Please call us.
d1 M 2.5 l1
±0.25 8 d2
±0.12 1.8 l2
±0.25 3.0 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 A/F 2 | ||||||||||||||||||||||||
| 36682.W0210-B4 | M 2.5 | 10 | 1.8 | 3.0 | 4.5 | 2.8 | 2.5 | 2 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.8 l2
±0.25 3.0 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 A/F 2 | ||||||||||||||||||||||||
| 36682.W0212-B4 | M 2.5 | 12 | 1.8 | 3.0 | 4.5 | 2.8 | 2.5 | 2 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 190 Need more? Please call us.
d1 M 2.5 l1
±0.25 12 d2
±0.12 1.8 l2
±0.25 3.0 d3
max. 4.5 d4
min. 2.8 h1
max. 2.5 A/F 2 | ||||||||||||||||||||||||
| 36682.W0308-B4 | M 3 | 8 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0310-B4 | M 3 | 10 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0312-B4 | M 3 | 12 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | ||||||||||||||||
£ 4.82 per unit (click for quantity discounts) Ready to despatch 70 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
±0.25 12 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0316-B4 | M 3 | 16 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0320-B4 | M 3 | 20 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0325-B4 | M 3 | 25 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 502 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0330-B4 | M 3 | 30 | 2.0 | 4.5 | 5.5 | 3.5 | 3.0 | 2.5 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 l2
±0.25 4.5 d3
max. 5.5 d4
min. 3.5 h1
max. 3.0 A/F 2.5 | ||||||||||||||||||||||||
| 36682.W0410-B4 | M 4 | 10 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0412-B4 | M 4 | 12 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | ||||||||||||||||
£ 3.47 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0416-B4 | M 4 | 16 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | ||||||||||||||||
£ 3.51 per unit (click for quantity discounts) Ready to despatch 779 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0420-B4 | M 4 | 20 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | ||||||||||||||||
£ 3.54 per unit (click for quantity discounts) Ready to despatch 48 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0425-B4 | M 4 | 25 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0430-B4 | M 4 | 30 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0435-B4 | M 4 | 35 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
±0.25 35 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0440-B4 | M 4 | 40 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0450-B4 | M 4 | 50 | 2.8 | 6.0 | 7.0 | 4.5 | 4.0 | 3 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 l2
±0.25 6.0 d3
max. 7.0 d4
min. 4.5 h1
max. 4.0 A/F 3 | ||||||||||||||||||||||||
| 36682.W0512-B4 | M 5 | 12 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 | ||||||||||||||||||||||||
| 36682.W0516-B4 | M 5 | 16 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 | ||||||||||||||||||||||||
| 36682.W0520-B4 | M 5 | 20 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | ||||||||||||||||
£ 4.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 | ||||||||||||||||||||||||
| 36682.W0525-B4 | M 5 | 25 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | ||||||||||||||||
£ 4.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 | ||||||||||||||||||||||||
| 36682.W0530-B4 | M 5 | 30 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 | ||||||||||||||||||||||||
| 36682.W0535-B4 | M 5 | 35 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 35 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 | ||||||||||||||||||||||||
| 36682.W0540-B4 | M 5 | 40 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 | ||||||||||||||||||||||||
| 36682.W0550-B4 | M 5 | 50 | 3.7 | 7.5 | 8.5 | 5.5 | 5.0 | 4 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 l2
±0.25 7.5 d3
max. 8.5 d4
min. 5.5 h1
max. 5.0 A/F 4 | ||||||||||||||||||||||||
| 36682.W0612-B4 | M 6 | 12 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | ||||||||||||||||
£ 4.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 | ||||||||||||||||||||||||
| 36682.W0616-B4 | M 6 | 16 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | ||||||||||||||||
£ 4.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 | ||||||||||||||||||||||||
| 36682.W0620-B4 | M 6 | 20 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 | ||||||||||||||||||||||||
| 36682.W0625-B4 | M 6 | 25 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 | ||||||||||||||||||||||||
| 36682.W0630-B4 | M 6 | 30 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 | ||||||||||||||||||||||||
| 36682.W0635-B4 | M 6 | 35 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
±0.25 35 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 | ||||||||||||||||||||||||
| 36682.W0640-B4 | M 6 | 40 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 | ||||||||||||||||||||||||
| 36682.W0650-B4 | M 6 | 50 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | ||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 | ||||||||||||||||||||||||
| 36682.W0660-B4 | M 6 | 60 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | ||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 | ||||||||||||||||||||||||
| 36682.W0680-B4 | M 6 | 80 | 4.2 | 7.5 | 10.0 | 6.5 | 6.0 | 5 | ||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 l2
±0.25 7.5 d3
max. 10.0 d4
min. 6.5 h1
max. 6.0 A/F 5 | ||||||||||||||||||||||||
| 36682.W0816-B4 | M 8 | 16 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0820-B4 | M 8 | 20 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0825-B4 | M 8 | 25 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | ||||||||||||||||
£ 4.42 per unit (click for quantity discounts) Ready to despatch 150 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0830-B4 | M 8 | 30 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | ||||||||||||||||
£ 4.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0835-B4 | M 8 | 35 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | ||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0840-B4 | M 8 | 40 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | ||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0845-B4 | M 8 | 45 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | ||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 45 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0850-B4 | M 8 | 50 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | ||||||||||||||||
£ 4.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0860-B4 | M 8 | 60 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | ||||||||||||||||
£ 4.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W0880-B4 | M 8 | 80 | 6.0 | 10.0 | 13.0 | 8.5 | 8.0 | 6 | ||||||||||||||||
£ 4.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 l2
±0.25 10.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8.0 A/F 6 | ||||||||||||||||||||||||
| 36682.W1020-B4 | M10 | 20 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | ||||||||||||||||
£ 6.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 20 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 | ||||||||||||||||||||||||
| 36682.W1025-B4 | M10 | 25 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | ||||||||||||||||
£ 6.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 25 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 | ||||||||||||||||||||||||
| 36682.W1030-B4 | M10 | 30 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | ||||||||||||||||
£ 6.71 per unit (click for quantity discounts) Ready to despatch 146 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1
±0.25 30 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 | ||||||||||||||||||||||||
| 36682.W1035-B4 | M10 | 35 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | ||||||||||||||||
£ 6.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 35 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 | ||||||||||||||||||||||||
| 36682.W1040-B4 | M10 | 40 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 40 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 | ||||||||||||||||||||||||
| 36682.W1045-B4 | M10 | 45 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 45 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 | ||||||||||||||||||||||||
| 36682.W1050-B4 | M10 | 50 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 50 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 | ||||||||||||||||||||||||
| 36682.W1060-B4 | M10 | 60 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | ||||||||||||||||
£ 8.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 60 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 | ||||||||||||||||||||||||
| 36682.W1080-B4 | M10 | 80 | 7.5 | 12.5 | 16.0 | 10.6 | 10.0 | 8 | ||||||||||||||||
£ 8.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 80 d2
±0.12 7.5 l2
±0.25 12.5 d3
max. 16.0 d4
min. 10.6 h1
max. 10.0 A/F 8 | ||||||||||||||||||||||||
| 36682.W1225-B4 | M12 | 25 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | ||||||||||||||||
£ 6.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 25 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 | ||||||||||||||||||||||||
| 36682.W1230-B4 | M12 | 30 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | ||||||||||||||||
£ 7.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 30 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 | ||||||||||||||||||||||||
| 36682.W1235-B4 | M12 | 35 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | ||||||||||||||||
£ 7.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 35 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 | ||||||||||||||||||||||||
| 36682.W1240-B4 | M12 | 40 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | ||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 40 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 | ||||||||||||||||||||||||
| 36682.W1245-B4 | M12 | 45 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | ||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 45 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 | ||||||||||||||||||||||||
| 36682.W1250-B4 | M12 | 50 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | ||||||||||||||||
£ 8.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 50 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 | ||||||||||||||||||||||||
| 36682.W1260-B4 | M12 | 60 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | ||||||||||||||||
£ 8.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 60 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 | ||||||||||||||||||||||||
| 36682.W1280-B4 | M12 | 80 | 8.0 | 15.0 | 18.0 | 13.2 | 12.0 | 10 | ||||||||||||||||
£ 8.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 80 d2
±0.12 8.0 l2
±0.25 15.0 d3
max. 18.0 d4
min. 13.2 h1
max. 12.0 A/F 10 | ||||||||||||||||||||||||
| 36682.W1630-B4 | M16 | 30 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | ||||||||||||||||
£ 8.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1
±0.25 30 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W1635-B4 | M16 | 35 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | ||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1
±0.25 35 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W1640-B4 | M16 | 40 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | ||||||||||||||||
£ 9.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1
±0.25 40 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W1645-B4 | M16 | 45 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | ||||||||||||||||
£ 9.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1
±0.25 45 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W1650-B4 | M16 | 50 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | ||||||||||||||||
£ 9.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1
±0.25 50 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W1660-B4 | M16 | 60 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1
±0.25 60 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W1680-B4 | M16 | 80 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | ||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1
±0.25 80 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W1600-B4 | M16 | 100 | 12.0 | 20.0 | 24.0 | 17.5 | 16.0 | 14 | ||||||||||||||||
£ 10.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1
±0.25 100 d2
±0.12 12.0 l2
±0.25 20.0 d3
max. 24.0 d4
min. 17.5 h1
max. 16.0 A/F 14 | ||||||||||||||||||||||||
| 36682.W2040-B4 | M20 | 40 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | ||||||||||||||||
£ 11.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1
±0.25 40 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 | ||||||||||||||||||||||||
| 36682.W2060-B4 | M20 | 60 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | ||||||||||||||||
£ 11.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1
±0.25 60 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 | ||||||||||||||||||||||||
| 36682.W2080-B4 | M20 | 80 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | ||||||||||||||||
£ 12.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1
±0.25 80 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 | ||||||||||||||||||||||||
| 36682.W2000-B4 | M20 | 100 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | ||||||||||||||||
£ 13.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1
±0.25 100 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 | ||||||||||||||||||||||||
| 36682.W2020-B4 | M20 | 120 | 16.0 | 25.0 | 30.0 | 22.0 | 20.0 | 19 | ||||||||||||||||
£ 15.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1
±0.25 120 d2
±0.12 16.0 l2
±0.25 25.0 d3
max. 30.0 d4
min. 22.0 h1
max. 20.0 A/F 19 | ||||||||||||||||||||||||
Stainless steel (AISI 316, 1.440), black oxide coating. Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated) stainless steel (AISI 303, 1.4305), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 4762. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
For TX drive style, see 36689.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.