| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 min. | h1 max. | l2 ±0.25 | A/F | |||||||||||||||
| 36696.W0310-A4 | M 3 | 10 | 2.0 | 3.5 | 2.2 | 4.5 | 6 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3
min. 3.5 h1
max. 2.2 l2
±0.25 4.5 A/F 6 | |||||||||||||||||||||||
| 36696.W0316-A4 | M 3 | 16 | 2.0 | 3.5 | 2.2 | 4.5 | 6 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 110 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3
min. 3.5 h1
max. 2.2 l2
±0.25 4.5 A/F 6 | |||||||||||||||||||||||
| 36696.W0320-A4 | M 3 | 20 | 2.0 | 3.5 | 2.2 | 4.5 | 6 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 114 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3
min. 3.5 h1
max. 2.2 l2
±0.25 4.5 A/F 6 | |||||||||||||||||||||||
| 36696.W0325-A4 | M 3 | 25 | 2.0 | 3.5 | 2.2 | 4.5 | 6 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3
min. 3.5 h1
max. 2.2 l2
±0.25 4.5 A/F 6 | |||||||||||||||||||||||
| 36696.W0330-A4 | M 3 | 30 | 2.0 | 3.5 | 2.2 | 4.5 | 6 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3
min. 3.5 h1
max. 2.2 l2
±0.25 4.5 A/F 6 | |||||||||||||||||||||||
| 36696.W0340-A4 | M 3 | 40 | 2.0 | 3.5 | 2.2 | 4.5 | 6 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 40 d2
±0.12 2.0 d3
min. 3.5 h1
max. 2.2 l2
±0.25 4.5 A/F 6 | |||||||||||||||||||||||
| 36696.W0412-A4 | M 4 | 12 | 2.8 | 4.5 | 2.9 | 6.0 | 7 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 278 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 6.0 A/F 7 | |||||||||||||||||||||||
| 36696.W0416-A4 | M 4 | 16 | 2.8 | 4.5 | 2.9 | 6.0 | 7 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 306 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 6.0 A/F 7 | |||||||||||||||||||||||
| 36696.W0420-A4 | M 4 | 20 | 2.8 | 4.5 | 2.9 | 6.0 | 7 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 6.0 A/F 7 | |||||||||||||||||||||||
| 36696.W0430-A4 | M 4 | 30 | 2.8 | 4.5 | 2.9 | 8.0 | 7 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 103 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 8.0 A/F 7 | |||||||||||||||||||||||
| 36696.W0440-A4 | M 4 | 40 | 2.8 | 4.5 | 2.9 | 8.0 | 7 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 8.0 A/F 7 | |||||||||||||||||||||||
| 36696.W0450-A4 | M 4 | 50 | 2.8 | 4.5 | 2.9 | 8.0 | 7 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 8.0 A/F 7 | |||||||||||||||||||||||
| 36696.W0460-A4 | M 4 | 60 | 2.8 | 4.5 | 2.9 | 8.0 | 7 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 60 d2
±0.12 2.8 d3
min. 4.5 h1
max. 2.9 l2
±0.25 8.0 A/F 7 | |||||||||||||||||||||||
| 36696.W0512-A4 | M 5 | 12 | 3.7 | 5.5 | 3.6 | 7.5 | 8 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 7.5 A/F 8 | |||||||||||||||||||||||
| 36696.W0516-A4 | M 5 | 16 | 3.7 | 5.5 | 3.6 | 7.5 | 8 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 94 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 7.5 A/F 8 | |||||||||||||||||||||||
| 36696.W0520-A4 | M 5 | 20 | 3.7 | 5.5 | 3.6 | 7.5 | 8 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 395 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 7.5 A/F 8 | |||||||||||||||||||||||
| 36696.W0530-A4 | M 5 | 30 | 3.7 | 5.5 | 3.6 | 10.0 | 8 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 10.0 A/F 8 | |||||||||||||||||||||||
| 36696.W0540-A4 | M 5 | 40 | 3.7 | 5.5 | 3.6 | 10.0 | 8 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 10.0 A/F 8 | |||||||||||||||||||||||
| 36696.W0550-A4 | M 5 | 50 | 3.7 | 5.5 | 3.6 | 10.0 | 8 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 10.0 A/F 8 | |||||||||||||||||||||||
| 36696.W0560-A4 | M 5 | 60 | 3.7 | 5.5 | 3.6 | 10.0 | 8 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 60 d2
±0.12 3.7 d3
min. 5.5 h1
max. 3.6 l2
±0.25 10.0 A/F 8 | |||||||||||||||||||||||
| 36696.W0612-A4 | M 6 | 12 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 225 Need more? Please call us.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
| 36696.W0616-A4 | M 6 | 16 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 90 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
| 36696.W0620-A4 | M 6 | 20 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 140 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
| 36696.W0630-A4 | M 6 | 30 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
| 36696.W0640-A4 | M 6 | 40 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 875 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
| 36696.W0650-A4 | M 6 | 50 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 329 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
| 36696.W0660-A4 | M 6 | 60 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
| 36696.W0680-A4 | M 6 | 80 | 4.2 | 6.5 | 4.1 | 7.5 | 10 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3
min. 6.5 h1
max. 4.1 l2
±0.25 7.5 A/F 10 | |||||||||||||||||||||||
| 36696.W0816-A4 | M 8 | 16 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 134 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
| 36696.W0820-A4 | M 8 | 20 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 118 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
| 36696.W0825-A4 | M 8 | 25 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 81 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
| 36696.W0830-A4 | M 8 | 30 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 79 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
| 36696.W0835-A4 | M 8 | 35 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 125 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
| 36696.W0840-A4 | M 8 | 40 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 204 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
| 36696.W0850-A4 | M 8 | 50 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
| 36696.W0860-A4 | M 8 | 60 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
| 36696.W0880-A4 | M 8 | 80 | 6.0 | 8.5 | 5.3 | 10.0 | 13 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 d3
min. 8.5 h1
max. 5.3 l2
±0.25 10.0 A/F 13 | |||||||||||||||||||||||
| 36696.W1020-A4 | M10 | 20 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 9.29 per unit (click for quantity discounts) Ready to despatch 33 Need more? Please call us.
d1 M10 l1
±0.25 20 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
| 36696.W1025-A4 | M10 | 25 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 9.34 per unit (click for quantity discounts) Ready to despatch 106 Need more? Please call us.
d1 M10 l1
±0.25 25 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
| 36696.W1030-A4 | M10 | 30 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 10.03 per unit (click for quantity discounts) Ready to despatch 76 Need more? Please call us.
d1 M10 l1
±0.25 30 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
| 36696.W1035-A4 | M10 | 35 | 7.5 | 10.6 | 6.4 | 12.0 | 17 | ||||||||||||||||
£ 10.54 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
d1 M10 l1
±0.25 35 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.0 A/F 17 | |||||||||||||||||||||||
| 36696.W1040-A4 | M10 | 40 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 11.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 l1
±0.25 40 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
| 36696.W1050-A4 | M10 | 50 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 11.98 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
d1 M10 l1
±0.25 50 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
| 36696.W1060-A4 | M10 | 60 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 12.84 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
d1 M10 l1
±0.25 60 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
| 36696.W1080-A4 | M10 | 80 | 7.5 | 10.6 | 6.4 | 12.5 | 17 | ||||||||||||||||
£ 15.64 per unit (click for quantity discounts) Ready to despatch 104 Need more? Please call us.
d1 M10 l1
±0.25 80 d2
±0.12 7.5 d3
min. 10.6 h1
max. 6.4 l2
±0.25 12.5 A/F 17 | |||||||||||||||||||||||
| 36696.W1225-A4 | M12 | 25 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 13.07 per unit (click for quantity discounts) Ready to despatch 85 Need more? Please call us.
d1 M12 l1
±0.25 25 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 | |||||||||||||||||||||||
| 36696.W1230-A4 | M12 | 30 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 13.52 per unit (click for quantity discounts) Ready to despatch 177 Need more? Please call us.
d1 M12 l1
±0.25 30 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 | |||||||||||||||||||||||
| 36696.W1235-A4 | M12 | 35 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 14.10 per unit (click for quantity discounts) Ready to despatch 191 Need more? Please call us.
d1 M12 l1
±0.25 35 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 | |||||||||||||||||||||||
| 36696.W1240-A4 | M12 | 40 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 14.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 40 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 | |||||||||||||||||||||||
| 36696.W1250-A4 | M12 | 50 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 16.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 50 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 | |||||||||||||||||||||||
| 36696.W1260-A4 | M12 | 60 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 17.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 60 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 | |||||||||||||||||||||||
| 36696.W1280-A4 | M12 | 80 | 8.0 | 13.2 | 7.5 | 15.0 | 19 | ||||||||||||||||
£ 20.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M12 l1
±0.25 80 d2
±0.12 8.0 d3
min. 13.2 h1
max. 7.5 l2
±0.25 15.0 A/F 19 | |||||||||||||||||||||||
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 303, 1.4305), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.