| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 max. | d4 min. | h1 max. | l2 ±0.25 | A/F | |||||||||||||||
| 36685.W2508-A2 | M 2.5 | 8 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | 1.5 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 1046 Need more? Please call us.
d1 M 2.5 l1
±0.25 8 d2
±0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
±0.25 3.7 A/F 1.5 | ||||||||||||||||||||||||
| 36685.W2510-A2 | M 2.5 | 10 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | 1.5 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 345 Need more? Please call us.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
±0.25 3.7 A/F 1.5 | ||||||||||||||||||||||||
| 36685.W2512-A2 | M 2.5 | 12 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | 1.5 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 181 Need more? Please call us.
d1 M 2.5 l1
±0.25 12 d2
±0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
±0.25 3.7 A/F 1.5 | ||||||||||||||||||||||||
| 36685.W2516-A2 | M 2.5 | 16 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | 1.5 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 129 Need more? Please call us.
d1 M 2.5 l1
±0.25 16 d2
±0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
±0.25 3.7 A/F 1.5 | ||||||||||||||||||||||||
| 36685.W2520-A2 | M 2.5 | 20 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | 1.5 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 97 Need more? Please call us.
d1 M 2.5 l1
±0.25 20 d2
±0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
±0.25 3.7 A/F 1.5 | ||||||||||||||||||||||||
| 36685.W3008-A2 | M 3 | 8 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 2.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W3010-A2 | M 3 | 10 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 352 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W3016-A2 | M 3 | 16 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 127 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W3020-A2 | M 3 | 20 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 208 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W3025-A2 | M 3 | 25 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 212 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W3030-A2 | M 3 | 30 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 163 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W3040-A2 | M 3 | 40 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 51 Need more? Please call us.
d1 M 3 l1
±0.25 40 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W4010-A2 | M 4 | 10 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 2.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4012-A2 | M 4 | 12 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 632 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4016-A2 | M 4 | 16 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 294 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4020-A2 | M 4 | 20 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 400 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4025-A2 | M 4 | 25 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4030-A2 | M 4 | 30 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 120 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4035-A2 | M 4 | 35 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.06 per unit (click for quantity discounts) Ready to despatch 468 Need more? Please call us.
d1 M 4 l1
±0.25 35 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4040-A2 | M 4 | 40 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 515 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4050-A2 | M 4 | 50 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 413 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4060-A2 | M 4 | 60 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 154 Need more? Please call us.
d1 M 4 l1
±0.25 60 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W5012-A2 | M 5 | 12 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 567 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5016-A2 | M 5 | 16 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5020-A2 | M 5 | 20 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 540 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5025-A2 | M 5 | 25 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 3073 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5030-A2 | M 5 | 30 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 3364 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5040-A2 | M 5 | 40 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 83 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5050-A2 | M 5 | 50 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5060-A2 | M 5 | 60 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 60 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W6012-A2 | M 6 | 12 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 3.13 per unit (click for quantity discounts) Ready to despatch 293 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6016-A2 | M 6 | 16 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 382 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6020-A2 | M 6 | 20 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 302 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6025-A2 | M 6 | 25 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 300 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6030-A2 | M 6 | 30 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 370 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6035-A2 | M 6 | 35 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
±0.25 35 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6040-A2 | M 6 | 40 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 265 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6050-A2 | M 6 | 50 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 430 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6060-A2 | M 6 | 60 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 126 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6080-A2 | M 6 | 80 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 211 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W8016-A2 | M 8 | 16 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8020-A2 | M 8 | 20 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8025-A2 | M 8 | 25 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 3.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8030-A2 | M 8 | 30 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 3.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8035-A2 | M 8 | 35 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 3.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8040-A2 | M 8 | 40 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 3.26 per unit (click for quantity discounts) Ready to despatch 217 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8045-A2 | M 8 | 45 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 3.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 45 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8050-A2 | M 8 | 50 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8060-A2 | M 8 | 60 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8080-A2 | M 8 | 80 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 3.30 per unit (click for quantity discounts) Ready to despatch 626 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W1020-A2 | M 10 | 20 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 4.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 20 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1025-A2 | M 10 | 25 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 4.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 25 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1030-A2 | M 10 | 30 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 4.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 30 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1035-A2 | M 10 | 35 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 4.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 35 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1040-A2 | M 10 | 40 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 5.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 40 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1045-A2 | M 10 | 45 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 5.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 45 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1050-A2 | M 10 | 50 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 5.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 50 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1060-A2 | M 10 | 60 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 6.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 60 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1080-A2 | M 10 | 80 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 6.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 80 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 7380-1. Often used with our captive washers (36691) or retaining flanges (36692.A2 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.