| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 max. | d4 min. | h1 max. | l2 ±0.25 | TX size | |||||||||||||||
| 36683.W0308-A2 | M 3 | 8 | 2.0 | 6 | 3.5 | 2.5 | 4.5 | TX-10 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 761 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 d3
max. 6 d4
min. 3.5 h1
max. 2.5 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36683.W0310-A2 | M 3 | 10 | 2.0 | 6 | 3.5 | 2.5 | 4.5 | TX-10 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 528 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3
max. 6 d4
min. 3.5 h1
max. 2.5 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36683.W0316-A2 | M 3 | 16 | 2.0 | 6 | 3.5 | 2.5 | 4.5 | TX-10 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 830 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3
max. 6 d4
min. 3.5 h1
max. 2.5 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36683.W0320-A2 | M 3 | 20 | 2.0 | 6 | 3.5 | 2.5 | 4.5 | TX-10 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 655 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3
max. 6 d4
min. 3.5 h1
max. 2.5 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36683.W0325-A2 | M 3 | 25 | 2.0 | 6 | 3.5 | 2.5 | 4.5 | TX-10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 110 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3
max. 6 d4
min. 3.5 h1
max. 2.5 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36683.W0330-A2 | M 3 | 30 | 2.0 | 6 | 3.5 | 2.5 | 4.5 | TX-10 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 192 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3
max. 6 d4
min. 3.5 h1
max. 2.5 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
| 36683.W0408-A2 | M 4 | 8 | 2.8 | 8 | 4.5 | 3.2 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 151 Need more? Please call us.
d1 M 4 l1
±0.25 8 d2
±0.12 2.8 d3
max. 8 d4
min. 4.5 h1
max. 3.2 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0410-A2 | M 4 | 10 | 2.8 | 8 | 4.5 | 3.2 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 115 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3
max. 8 d4
min. 4.5 h1
max. 3.2 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0412-A2 | M 4 | 12 | 2.8 | 8 | 4.5 | 3.2 | 6.0 | TX-20 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 487 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3
max. 8 d4
min. 4.5 h1
max. 3.2 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0416-A2 | M 4 | 16 | 2.8 | 8 | 4.5 | 3.2 | 6.0 | TX-20 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 3044 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3
max. 8 d4
min. 4.5 h1
max. 3.2 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0420-A2 | M 4 | 20 | 2.8 | 8 | 4.5 | 3.2 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 402 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3
max. 8 d4
min. 4.5 h1
max. 3.2 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0425-A2 | M 4 | 25 | 2.8 | 8 | 4.5 | 3.2 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 119 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3
max. 8 d4
min. 4.5 h1
max. 3.2 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0430-A2 | M 4 | 30 | 2.8 | 8 | 4.5 | 3.2 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 3087 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3
max. 8 d4
min. 4.5 h1
max. 3.2 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0440-A2 | M 4 | 40 | 2.8 | 8 | 4.5 | 3.2 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 368 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3
max. 8 d4
min. 4.5 h1
max. 3.2 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0450-A2 | M 4 | 50 | 2.8 | 8 | 4.5 | 3.2 | 6.0 | TX-20 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 227 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3
max. 8 d4
min. 4.5 h1
max. 3.2 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
| 36683.W0510-A2 | M 5 | 10 | 3.7 | 10 | 5.5 | 3.9 | 7.5 | TX-25 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 82 Need more? Please call us.
d1 M 5 l1
±0.25 10 d2
±0.12 3.7 d3
max. 10 d4
min. 5.5 h1
max. 3.9 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0512-A2 | M 5 | 12 | 3.7 | 10 | 5.5 | 3.9 | 7.5 | TX-25 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 513 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3
max. 10 d4
min. 5.5 h1
max. 3.9 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0516-A2 | M 5 | 16 | 3.7 | 10 | 5.5 | 3.9 | 7.5 | TX-25 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 232 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3
max. 10 d4
min. 5.5 h1
max. 3.9 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0520-A2 | M 5 | 20 | 3.7 | 10 | 5.5 | 3.9 | 7.5 | TX-25 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 443 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3
max. 10 d4
min. 5.5 h1
max. 3.9 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0525-A2 | M 5 | 25 | 3.7 | 10 | 5.5 | 3.9 | 7.5 | TX-25 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 138 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3
max. 10 d4
min. 5.5 h1
max. 3.9 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0530-A2 | M 5 | 30 | 3.7 | 10 | 5.5 | 3.9 | 7.5 | TX-25 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 322 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3
max. 10 d4
min. 5.5 h1
max. 3.9 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0540-A2 | M 5 | 40 | 3.7 | 10 | 5.5 | 3.9 | 7.5 | TX-25 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 135 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3
max. 10 d4
min. 5.5 h1
max. 3.9 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0550-A2 | M 5 | 50 | 3.7 | 10 | 5.5 | 3.9 | 7.5 | TX-25 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 236 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3
max. 10 d4
min. 5.5 h1
max. 3.9 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
| 36683.W0610-A2 | M 6 | 10 | 4.2 | 12 | 6.5 | 4.7 | 7.5 | TX-30 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 84 Need more? Please call us.
d1 M 6 l1
±0.25 10 d2
±0.12 4.2 d3
max. 12 d4
min. 6.5 h1
max. 4.7 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0612-A2 | M 6 | 12 | 4.2 | 12 | 6.5 | 4.7 | 7.5 | TX-30 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 211 Need more? Please call us.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 d3
max. 12 d4
min. 6.5 h1
max. 4.7 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0616-A2 | M 6 | 16 | 4.2 | 12 | 6.5 | 4.7 | 7.5 | TX-30 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3
max. 12 d4
min. 6.5 h1
max. 4.7 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0620-A2 | M 6 | 20 | 4.2 | 12 | 6.5 | 4.7 | 7.5 | TX-30 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 1126 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3
max. 12 d4
min. 6.5 h1
max. 4.7 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0625-A2 | M 6 | 25 | 4.2 | 12 | 6.5 | 4.7 | 7.5 | TX-30 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 410 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3
max. 12 d4
min. 6.5 h1
max. 4.7 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0630-A2 | M 6 | 30 | 4.2 | 12 | 6.5 | 4.7 | 7.5 | TX-30 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 523 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3
max. 12 d4
min. 6.5 h1
max. 4.7 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0640-A2 | M 6 | 40 | 4.2 | 12 | 6.5 | 4.7 | 7.5 | TX-30 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 89 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3
max. 12 d4
min. 6.5 h1
max. 4.7 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0650-A2 | M 6 | 50 | 4.2 | 12 | 6.5 | 4.7 | 7.5 | TX-30 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 419 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3
max. 12 d4
min. 6.5 h1
max. 4.7 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0660-A2 | M 6 | 60 | 4.2 | 12 | 6.5 | 4.7 | 7.5 | TX-30 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3
max. 12 d4
min. 6.5 h1
max. 4.7 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0680-A2 | M 6 | 80 | 4.2 | 12 | 6.5 | 4.7 | 7.5 | TX-30 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3
max. 12 d4
min. 6.5 h1
max. 4.7 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
| 36683.W0812-A2 | M 8 | 12 | 6.0 | 16 | 8.5 | 6.1 | 10.0 | TX-30* | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 12 d2
±0.12 6.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0816-A2 | M 8 | 16 | 6.0 | 16 | 8.5 | 6.1 | 10.0 | TX-30* | ||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0820-A2 | M 8 | 20 | 6.0 | 16 | 8.5 | 6.1 | 10.0 | TX-30* | ||||||||||||||||
£ 3.46 per unit (click for quantity discounts) Ready to despatch 301 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0825-A2 | M 8 | 25 | 6.0 | 16 | 8.5 | 6.1 | 10.0 | TX-30* | ||||||||||||||||
£ 3.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0830-A2 | M 8 | 30 | 6.0 | 16 | 8.5 | 6.1 | 10.0 | TX-30* | ||||||||||||||||
£ 3.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0835-A2 | M 8 | 35 | 6.0 | 16 | 8.5 | 6.1 | 10.0 | TX-30* | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0840-A2 | M 8 | 40 | 6.0 | 16 | 8.5 | 6.1 | 10.0 | TX-30* | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 272 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0845-A2 | M 8 | 45 | 6.0 | 16 | 8.5 | 6.1 | 10.0 | TX-30* | ||||||||||||||||
£ 4.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 45 d2
±0.12 6.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0850-A2 | M 8 | 50 | 6.0 | 16 | 8.5 | 6.1 | 10.0 | TX-30* | ||||||||||||||||
£ 4.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0860-A2 | M 8 | 60 | 6.0 | 16 | 8.5 | 6.1 | 10.0 | TX-30* | ||||||||||||||||
£ 4.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
| 36683.W0880-A2 | M 8 | 80 | 6.0 | 16 | 8.5 | 6.1 | 10.0 | TX-30* | ||||||||||||||||
£ 4.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 d3
max. 16 d4
min. 8.5 h1
max. 6.1 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 14583. Often used with our captive washers (36691) or retaining flanges (36692.A2 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
*M 8 sizes have a reduced TX size.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.