| Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 max. | d4 min. | h1 max. | l2 ±0.25 | A/F | |||||||||||||||
| 36685.W2508-A4 | M 2.5 | 8 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | 1.5 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 l1
±0.25 8 d2
±0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
±0.25 3.7 A/F 1.5 | ||||||||||||||||||||||||
| 36685.W2510-A4 | M 2.5 | 10 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | 1.5 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
±0.25 3.7 A/F 1.5 | ||||||||||||||||||||||||
| 36685.W2512-A4 | M 2.5 | 12 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | 1.5 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 l1
±0.25 12 d2
±0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
±0.25 3.7 A/F 1.5 | ||||||||||||||||||||||||
| 36685.W2516-A4 | M 2.5 | 16 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | 1.5 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 l1
±0.25 16 d2
±0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
±0.25 3.7 A/F 1.5 | ||||||||||||||||||||||||
| 36685.W2520-A4 | M 2.5 | 20 | 1.7 | 4.5 | 2.8 | 1.50 | 3.7 | 1.5 | ||||||||||||||||
£ 3.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 2.5 l1
±0.25 20 d2
±0.12 1.7 d3
max. 4.5 d4
min. 2.8 h1
max. 1.50 l2
±0.25 3.7 A/F 1.5 | ||||||||||||||||||||||||
| 36685.W3008-A4 | M 3 | 8 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 3.91 per unit (click for quantity discounts) Ready to despatch 383 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W3010-A4 | M 3 | 10 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 710 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W3016-A4 | M 3 | 16 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 225 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W3020-A4 | M 3 | 20 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 287 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W3025-A4 | M 3 | 25 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 208 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W3030-A4 | M 3 | 30 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 204 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W3040-A4 | M 3 | 40 | 2.0 | 5.7 | 3.5 | 1.53 | 4.5 | 2.0 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 205 Need more? Please call us.
d1 M 3 l1
±0.25 40 d2
±0.12 2.0 d3
max. 5.7 d4
min. 3.5 h1
max. 1.53 l2
±0.25 4.5 A/F 2.0 | ||||||||||||||||||||||||
| 36685.W4010-A4 | M 4 | 10 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4012-A4 | M 4 | 12 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 265 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4016-A4 | M 4 | 16 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 227 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4020-A4 | M 4 | 20 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 500 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4025-A4 | M 4 | 25 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 453 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4030-A4 | M 4 | 30 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 156 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4035-A4 | M 4 | 35 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1
±0.25 35 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4040-A4 | M 4 | 40 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 108 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4050-A4 | M 4 | 50 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W4060-A4 | M 4 | 60 | 2.8 | 7.6 | 4.5 | 2.10 | 6.0 | 2.5 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 60 d2
±0.12 2.8 d3
max. 7.6 d4
min. 4.5 h1
max. 2.10 l2
±0.25 6.0 A/F 2.5 | ||||||||||||||||||||||||
| 36685.W5012-A4 | M 5 | 12 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5016-A4 | M 5 | 16 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 792 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5020-A4 | M 5 | 20 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 845 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5025-A4 | M 5 | 25 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 283 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5030-A4 | M 5 | 30 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5040-A4 | M 5 | 40 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5050-A4 | M 5 | 50 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W5060-A4 | M 5 | 60 | 3.7 | 9.5 | 5.5 | 2.63 | 7.5 | 3.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 60 d2
±0.12 3.7 d3
max. 9.5 d4
min. 5.5 h1
max. 2.63 l2
±0.25 7.5 A/F 3.0 | ||||||||||||||||||||||||
| 36685.W6012-A4 | M 6 | 12 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 4.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6016-A4 | M 6 | 16 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6020-A4 | M 6 | 20 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 507 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6025-A4 | M 6 | 25 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6030-A4 | M 6 | 30 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6035-A4 | M 6 | 35 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1
±0.25 35 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6040-A4 | M 6 | 40 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6050-A4 | M 6 | 50 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6060-A4 | M 6 | 60 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W6080-A4 | M 6 | 80 | 4.2 | 10.5 | 6.5 | 3.10 | 7.5 | 4.0 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3
max. 10.5 d4
min. 6.5 h1
max. 3.10 l2
±0.25 7.5 A/F 4.0 | ||||||||||||||||||||||||
| 36685.W8016-A4 | M 8 | 16 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8020-A4 | M 8 | 20 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8025-A4 | M 8 | 25 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8030-A4 | M 8 | 30 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8035-A4 | M 8 | 35 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8040-A4 | M 8 | 40 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8045-A4 | M 8 | 45 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 45 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8050-A4 | M 8 | 50 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8060-A4 | M 8 | 60 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 4.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W8080-A4 | M 8 | 80 | 6.0 | 14.0 | 8.5 | 4.46 | 10.0 | 5.0 | ||||||||||||||||
£ 4.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 d3
max. 14.0 d4
min. 8.5 h1
max. 4.46 l2
±0.25 10.0 A/F 5.0 | ||||||||||||||||||||||||
| 36685.W1020-A4 | M 10 | 20 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 5.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 20 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1025-A4 | M 10 | 25 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 5.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 25 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1030-A4 | M 10 | 30 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 6.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 30 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1035-A4 | M 10 | 35 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 6.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 35 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1040-A4 | M 10 | 40 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 6.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 40 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1045-A4 | M 10 | 45 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 6.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 45 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1050-A4 | M 10 | 50 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 6.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 50 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1060-A4 | M 10 | 60 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 8.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 60 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
| 36685.W1080-A4 | M 10 | 80 | 7.5 | 17.5 | 10.6 | 5.50 | 12.5 | 6.0 | ||||||||||||||||
£ 8.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 10 l1
±0.25 80 d2
±0.12 7.5 d3
max. 17.5 d4
min. 10.6 h1
max. 5.50 l2
±0.25 12.5 A/F 6.0 | ||||||||||||||||||||||||
Stainless steel (AISI 316, 1.440). Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 303, 1.4305), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 7380-1. Often used with our captive washers (36691) or retaining flanges (36692 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.