| Price & Availability | Article | d1 +0.000|-0.025 | l1 +0.05|-0.00 | d2 | d3 | l2 | h1 | A/F | |||||||||||||||
| 33664.W0406-A2 | 4 | 6 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 6 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| 33664.W0408-A2 | 4 | 8 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 8 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| 33664.W0410-A2 | 4 | 10 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 10 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| 33664.W0412-A2 | 4 | 12 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 12 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| 33664.W0414-A2 | 4 | 14 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 14 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| 33664.W0416-A2 | 4 | 16 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 16 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| 33664.W0418-A2 | 4 | 18 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 18 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| 33664.W0420-A2 | 4 | 20 | M 2 | 6 | 4 | 3 | 2.0 | ||||||||||||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 4 l1
+0.05|-0.00 20 d2 M 2 d3 6 l2 4 h1 3 A/F 2.0 | |||||||||||||||||||||||
| 33664.W0508-A2 | 5 | 8 | M 2.5 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 8 d2 M 2.5 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| 33664.W0510-A2 | 5 | 10 | M 2.5 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 10 d2 M 2.5 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| 33664.W0512-A2 | 5 | 12 | M 2.5 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 12 d2 M 2.5 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| 33664.W0516-A2 | 5 | 16 | M 2.5 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 16 d2 M 2.5 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| 33664.W0520-A2 | 5 | 20 | M 2.5 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 20 d2 M 2.5 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| 33664.W0525-A2 | 5 | 25 | M 2.5 | 8 | 5 | 4 | 2.5 | ||||||||||||||||
£ 3.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 5 l1
+0.05|-0.00 25 d2 M 2.5 d3 8 l2 5 h1 4 A/F 2.5 | |||||||||||||||||||||||
| 33664.W0608-A2 | 6 | 8 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 4.47 per unit (click for quantity discounts) Ready to despatch 25 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 8 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| 33664.W0610-A2 | 6 | 10 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 5.01 per unit (click for quantity discounts) Ready to despatch 339 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 10 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| 33664.W0612-A2 | 6 | 12 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 5.01 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 12 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| 33664.W0616-A2 | 6 | 16 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 5.01 per unit (click for quantity discounts) Ready to despatch 71 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 16 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| 33664.W0620-A2 | 6 | 20 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 20 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| 33664.W0625-A2 | 6 | 25 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 25 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| 33664.W0630-A2 | 6 | 30 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 200 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 30 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| 33664.W0640-A2 | 6 | 40 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 200 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 40 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| 33664.W0650-A2 | 6 | 50 | M 3 | 10 | 6 | 5 | 3.0 | ||||||||||||||||
£ 6.71 per unit (click for quantity discounts) Ready to despatch 38 Need more? Please call us.
d1
+0.000|-0.025 6 l1
+0.05|-0.00 50 d2 M 3 d3 10 l2 6 h1 5 A/F 3.0 | |||||||||||||||||||||||
| 33664.W0816-A2 | 8 | 16 | M 3.5 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 5.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 16 d2 M 3.5 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| 33664.W0820-A2 | 8 | 20 | M 3.5 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 5.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 20 d2 M 3.5 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| 33664.W0825-A2 | 8 | 25 | M 3.5 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 6.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 25 d2 M 3.5 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| 33664.W0830-A2 | 8 | 30 | M 3.5 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 6.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 30 d2 M 3.5 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| 33664.W0840-A2 | 8 | 40 | M 3.5 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 6.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 40 d2 M 3.5 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| 33664.W0850-A2 | 8 | 50 | M 3.5 | 12 | 11 | 6 | 4.0 | ||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 8 l1
+0.05|-0.00 50 d2 M 3.5 d3 12 l2 11 h1 6 A/F 4.0 | |||||||||||||||||||||||
| 33664.W1016-A2 | 10 | 16 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 6.53 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 16 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| 33664.W1020-A2 | 10 | 20 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 6.53 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 20 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| 33664.W1025-A2 | 10 | 25 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 7.19 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 25 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| 33664.W1030-A2 | 10 | 30 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 7.19 per unit (click for quantity discounts) Ready to despatch 18 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 30 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| 33664.W1040-A2 | 10 | 40 | M 4 | 14 | 12 | 7 | 5.0 | ||||||||||||||||
£ 8.35 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
d1
+0.000|-0.025 10 l1
+0.05|-0.00 40 d2 M 4 d3 14 l2 12 h1 7 A/F 5.0 | |||||||||||||||||||||||
| 33664.W1225-A2 | 12 | 25 | M 5 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 25 d2 M 5 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| 33664.W1230-A2 | 12 | 30 | M 5 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 30 d2 M 5 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| 33664.W1240-A2 | 12 | 40 | M 5 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 40 d2 M 5 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
| 33664.W1250-A2 | 12 | 50 | M 5 | 20 | 16 | 8 | 6.0 | ||||||||||||||||
£ 9.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
+0.000|-0.025 12 l1
+0.05|-0.00 50 d2 M 5 d3 20 l2 16 h1 8 A/F 6.0 | |||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 stainless steel provides good resistance to corrosion, it is mildly magnetic.